Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7007BDF
Part Number
|
---|
7007BDF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Bearing Ring Shape | Materials of Inner and Outer Ring | Shield material and shape | Accuracy (JIS) | Internal Diameter (φ) | Outer Diameter (φ) | Width (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Specifications/Environment | Rolling Element Material | Combination of Angular Contact Ball Bearings | Holder Type | Basic Load Rating Static Rating (N) | Clearance sign | Preload | Contact angle (Degree) | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Preload Mark | Special Configurations Code | Bearing type symbol | Type symbol | Material Symbol | Spacer, Sleeve symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.43 € | 1 | 7 Days | 10 | Angular Contact Ball (Double Row) | [Steel] Steel | Open Type | Grade 0 | 35 | 62 | 14 | 18300 | - | Standard / For high Speed | [Steel] Steel | - | Resin Forming | - | NA | NA | 40 | NA | NA | NA | NA | B | DF | NA | NA | NA | NA | NA | NA |
Loading...
Outer Ring Type | Flat | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Size Standard | Metric System |
This page is Angular contact ball bearings / NSK, part number 7007BDF.
You can find the detail information about specifications and dimensions on part number 7007BDF.
Configure
Basic Attributes
Materials of Inner and Outer Ring
Specifications/Environment
Rolling Element Material
Combination of Angular Contact Ball Bearings
Type
Bearing Ring Shape
Shield material and shape
Accuracy (JIS)
Internal Diameter(φ)
Outer Diameter(φ)
Width(mm)
Basic Dynamic Load Rating(N)
Holder Type
Clearance sign
Preload
Contact angle(Degree)
Holder Symbol
Symbol of Bearing Ring Shape
Seal, Shield Symbols
Precision Grade Symbol
Symbol of contact angle
Combination symbol
Preload Mark
Special Configurations Code
Bearing type symbol
Type symbol
Material Symbol
Spacer, Sleeve symbol
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
5200ZZ |
5202 |
5203 |
7007CTYNDBLP5 |
7007CTYNP4 |
7007CTYNP4 G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Bearing Ring Shape | Materials of Inner and Outer Ring | Shield material and shape | Accuracy (JIS) | Internal Diameter (φ) | Outer Diameter (φ) | Width (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Specifications/Environment | Rolling Element Material | Combination of Angular Contact Ball Bearings | Holder Type | Basic Load Rating Static Rating (N) | Clearance sign | Preload | Contact angle (Degree) | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Preload Mark | Special Configurations Code | Bearing type symbol | Type symbol | Material Symbol | Spacer, Sleeve symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.38 € | 2 | 5 Days | 10 | Angular Contact Ball (Double Row) | [Steel] Steel | Double Shielded | Grade 0 | 10 | 30 | 14.3 | 7150 | - | Standard / For high Speed | [Steel] Steel | - | Resin Forming | - | NA | NA | 40 | NA | NA | ZZ | NA | NA | NA | NA | NA | NA | NA | NA | NA | ||
16.70 € | 2 | 6 Days | 10 | Angular Contact Ball (Double Row) | [Steel] Steel | Open Type | Grade 0 | 15 | 35 | 15.9 | 11700 | 13000 | Standard | [Steel] Steel | Single Row | Punching | 7050 | NA | NA | 40 | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | ||
21.95 € | 1 | Available |
Same day
Stock | 10 | Angular Contact Ball (Double Row) | [Steel] Steel | Open Type | Grade 0 | 17 | 40 | 17.5 | 14600 | 11000 | Standard | [Steel] Steel | Single Row | Punching | 9050 | NA | NA | 40 | - | - | - | - | - | - | - | - | - | - | - | - | |
82.32 € | 1 | 5 Days | 10 | Angular Contact Ball (Double Row) | [Steel] Steel | Open Type | Grade 5 | 35 | 62 | 14 | 31000 | 13000 | Standard | [Steel] Steel | Back Combination | Resin Forming | 27300 | CN (standard) | Light Preload | 15 | TYN | NA | NA | P5 | C | DB | L | NA | NA | NA | - | - | ||
54.00 € | 1 | Available |
Same day
Stock | 10 | Angular Contact Ball (Single Row) | [Steel] Steel | Open Type | Grade 4 | 35 | 62 | 14 | 19100 | 17000 | Standard | [Steel] Steel | Single Row | Resin Forming | 13700 | CN (standard) | Normal preload | 15 | TYN | NA | NA | P4 | C | NA | NA | NA | NA | NA | - | - | |
52.83 € | 1 |
Same day
Stock | 10 | Angular Contact Ball (Single Row) | [Steel] Steel | Open Type | Grade 4 | 35 | 62 | 14 | 19100 | 17000 | Standard | [Steel] Steel | Single Row | Resin Forming | 13700 | CN (standard) | Normal preload | 15 | TYN | NA | NA | P4 | C | NA | NA | NA | NA | NA | G | - |