Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FC-12
Part Number
|
---|
FC-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Raceway Ring Shape | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Size Standards | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Clearance sign | Accuracy (Class) | Bearing Ring Type | Acoustic Symbol | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Special Configurations Code | Symbols of Lubrication Amount | Holder Color | Low Torque Specification | Internal Symbol | Material Symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.23 € | 1 | Available | 5 Days | 10 | One-Way Clutch | 12 | 18 | 16 | Metric System | - | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA |
Loading...
Load Direction | Radial | Outer Ring | With Outer Ring | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Specifications | Standard |
Rolling Element Material | Steel | Outer Ring Type | Flat | Retainer Type | Punching |
This page is Shell Type Needle Roller Bearing, part number FC-12.
You can find the detail information about specifications and dimensions on part number FC-12.
Configure
Basic Attributes
Type
Raceway Ring Shape
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Size Standards
Clearance sign
Accuracy(Class)
Bearing Ring Type
Acoustic Symbol
Holder Symbol
Symbol of Bearing Ring Shape
Seal, Shield Symbols
Precision Grade Symbol
Symbol of contact angle
Special Configurations Code
Symbols of Lubrication Amount
Holder Color
Low Torque Specification
Internal Symbol
Material Symbol
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FC-10 |
FC-14K |
FC-16 |
FC-25 |
FC-4K |
FC-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Raceway Ring Shape | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Size Standards | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Clearance sign | Accuracy (Class) | Bearing Ring Type | Acoustic Symbol | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Special Configurations Code | Symbols of Lubrication Amount | Holder Color | Low Torque Specification | Internal Symbol | Material Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.52 € | 1 | 5 Days | 10 | One-Way Clutch | 10 | 16 | 12 | Metric System | - | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | ||
5.68 € | 1 | 5 Days | 10 | One-Way Clutch | 14 | 20 | 16 | Metric System | - | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | Low Torque | NA | NA | ||
7.07 € | 1 | Available |
Same day
Stock | 10 | One-Way Clutch | 16 | 22 | 16 | Metric System | - | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
9.13 € | 1 | Available |
Same day
Stock | 10 | One-Way Clutch | 25 | 32 | 20 | Metric System | - | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
5.54 € | 1 | Available | 5 Days | 10 | One-Way Clutch | 4 | 8 | 6 | Metric System | - | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | Low Torque | NA | NA | |
5.31 € | 1 | 5 Days | 10 | One-Way Clutch | 6 | 10 | 12 | Metric System | - | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA |