Cylindrical Roller Bearing (Part Numbers - CAD Download)

Cylindrical Roller Bearing

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Cylindrical roller bearings are suitable for applications involving high-speed rotation because the friction between the rolling elements and the flange of the track wheel is small.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29416E

Part Number
29416E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRaceway Ring Shape Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Inner/Outer Ring Material Number of Raceway Ring Rows Rolling Element Material Outer Ring Type Retainer Type Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Material Symbol Spacer, Sleeve symbol

463.47 €

1 8 Days 10Cylindrical Roller8017054[Steel] SteelSingle Row[Steel] SteelFlatPunching-575000-NANANAE-NANANANANA-NANANANANANA-

Loading...

  1. 1

Basic information

Load Direction Radial Outer Ring With Outer Ring Precision (JIS) Grade 0
Size Standards Metric System Specifications Standard

This page is Cylindrical Roller Bearing, part number 29416E.
You can find the detail information about specifications and dimensions on part number 29416E.

Variation of this product

Part Number
29318M
29320E
29320M
29416M
29417E
29417M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRaceway Ring Shape Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Inner/Outer Ring Material Number of Raceway Ring Rows Rolling Element Material Outer Ring Type Retainer Type Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Material Symbol Spacer, Sleeve symbol

611.46 €

1 8 Days 10Cylindrical Roller9015539[Steel] SteelSingle Row[Steel] SteelFlatMomi removing-350000-NANANANA-MNANANANA-NANANANANANA-

362.31 €

1 Available 9 Days 10Cylindrical Roller10017042[Steel] SteelSingle Row[Steel] SteelFlatPunching-410000-NANANAE-NANANANANA-NANANANANANA-

649.40 €

1 7 Days 10Cylindrical Roller10017042[Steel] SteelSingle Row[Steel] SteelFlatMomi removing-410000-NANANANA-MNANANANA-NANANANANANA-

463.47 €

1 8 Days 10Cylindrical Roller8017054[Steel] SteelSingle Row[Steel] SteelFlatMomi removing-575000-NANANANA-MNANANANA-NANANANANANA-

527.98 €

1 7 Days 10Cylindrical Roller8518058[Steel] SteelSingle Row[Steel] SteelFlatPunching-630000-NANANAE-NANANANANA-NANANANANANA-

527.98 €

1 8 Days 10Cylindrical Roller8518058[Steel] SteelSingle Row[Steel] SteelFlatMomi removing-630000-NANANANA-MNANANANA-NANANANANANA-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360