• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Cylindrical Roller Bearing (Part Numbers - CAD Download)

Cylindrical Roller Bearing

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Cylindrical roller bearings are suitable for applications involving high-speed rotation because the friction between the rolling elements and the flange of the track wheel is small.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29418E

Part Number
29418E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRaceway Ring Shape Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Inner/Outer Ring Material Number of Raceway Ring Rows Rolling Element Material Outer Ring Type Retainer Type Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Material Symbol Spacer, Sleeve symbol

454.70 €

1 15 Days 10Cylindrical Roller9019060[Steel] SteelSingle Row[Steel] SteelFlatPunching-695000-NANANAE-NANANANANA-NANANANANANA-

Loading...

  1. 1

Basic information

Load Direction Radial Outer Ring With Outer Ring Precision (JIS) Grade 0
Size Standards Metric System Specifications Standard

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360