Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NN3017TBKRCC0P4
Part Number
|
---|
NN3017TBKRCC0P4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Raceway Ring Shape | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Inner/Outer Ring Material | Number of Raceway Ring Rows | Rolling Element Material | Outer Ring Type | Retainer Type | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Clearance sign | Accuracy (Class) | Bearing Ring Type | Acoustic Symbol | Format | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Special Configurations Code | Symbols of Lubrication Amount | Holder Color | Low Torque Specification | Internal Symbol | Material Symbol | Spacer, Sleeve symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
368.99 € | 1 | 8 Days | 10 | Tapered Roller | 85 | 130 | 34 | [Steel] Steel | Double Row | [Steel] Steel | Flat | Punching | - | 125000 | - | CC0 | - | - | - | Standard | TB | KR | - | P4 | NA | NA | NA | - | - | - | NA | NA | NA |
Loading...
Load Direction | Radial | Outer Ring | With Outer Ring | Precision (JIS) | Grade 0 |
---|---|---|---|---|---|
Size Standards | Metric System | Specifications | Standard |
This page is Cylindrical Roller Bearing, part number NN3017TBKRCC0P4.
You can find the detail information about specifications and dimensions on part number NN3017TBKRCC0P4.
Configure
Basic Attributes
Inner/Outer Ring Material
Rolling Element Material
Accuracy(Class)
Bearing Ring Type
Acoustic Symbol
Seal, Shield Symbols
Symbols of Lubrication Amount
Holder Color
Low Torque Specification
Type
Raceway Ring Shape
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Number of Raceway Ring Rows
Outer Ring Type
Retainer Type
Clearance sign
Format
Holder Symbol
Symbol of Bearing Ring Shape
Precision Grade Symbol
Symbol of contact angle
Combination symbol
Special Configurations Code
Internal Symbol
Material Symbol
Spacer, Sleeve symbol
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
29318M |
29320E |
29320M |
NN3017TBKRCC0P5 |
NN3018MBKRCC1P5 |
NN3018MBKRCC9P5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Raceway Ring Shape | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Inner/Outer Ring Material | Number of Raceway Ring Rows | Rolling Element Material | Outer Ring Type | Retainer Type | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Clearance sign | Accuracy (Class) | Bearing Ring Type | Acoustic Symbol | Format | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Special Configurations Code | Symbols of Lubrication Amount | Holder Color | Low Torque Specification | Internal Symbol | Material Symbol | Spacer, Sleeve symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
611.46 € | 1 | 8 Days | 10 | Cylindrical Roller | 90 | 155 | 39 | [Steel] Steel | Single Row | [Steel] Steel | Flat | Momi removing | - | 350000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | - | ||
362.31 € | 1 | Available | 9 Days | 10 | Cylindrical Roller | 100 | 170 | 42 | [Steel] Steel | Single Row | [Steel] Steel | Flat | Punching | - | 410000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | - | |
649.40 € | 1 | 7 Days | 10 | Cylindrical Roller | 100 | 170 | 42 | [Steel] Steel | Single Row | [Steel] Steel | Flat | Momi removing | - | 410000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | - | ||
311.22 € | 1 | 10 Days | 10 | Tapered Roller | 85 | 130 | 34 | [Steel] Steel | Double Row | [Steel] Steel | Flat | Punching | - | 125000 | - | CC0 | - | - | - | Standard | TB | KR | - | P5 | NA | NA | NA | - | - | - | NA | NA | NA | ||
402.76 € | 1 | 7 Days | 10 | Tapered Roller | 90 | 140 | 37 | [Steel] Steel | Double Row | [Steel] Steel | Flat | Punching | - | 143000 | - | CC1 | - | - | - | Standard | MB | KR | - | P5 | NA | NA | NA | - | - | - | NA | NA | NA | ||
402.76 € | 1 | 7 Days | 10 | Tapered Roller | 90 | 140 | 37 | [Steel] Steel | Double Row | [Steel] Steel | Flat | Punching | - | 143000 | - | CC9 | - | - | - | Standard | MB | KR | - | P5 | NA | NA | NA | - | - | - | NA | NA | NA |