Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30236
Part Number
|
---|
30236 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Raceway Ring Shape | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Number of Raceway Ring Rows | Outer Ring Type | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Clearance sign | Accuracy (Class) | Bearing Ring Type | Acoustic Symbol | Format | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Symbols of Lubrication Amount | Holder Color | Low Torque Specification | Internal Symbol | Spacer, Sleeve symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
853.32 € | 1 | 8 Days | 10 | Cylindrical Roller | 180 | 320 | 57 | Single Row | Flat | - | 520000 | - | NA | NA | NA | NA | - | NA | NA | NA | - | NA | NA | NA | NA | - |
Loading...
Load Direction | Radial | Outer Ring | With Outer Ring | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Size Standards | Metric System | Specifications | Standard |
Rolling Element Material | Steel | Retainer Type | Punching | Holder Symbol | NA |
Symbol of Bearing Ring Shape | NA | Special Configurations Code | NA | Material Symbol | NA |
This page is One End Cone Type Tapered Roller Bearings, part number 30236.
You can find the detail information about specifications and dimensions on part number 30236.
Configure
Basic Attributes
Format
Combination symbol
Spacer, Sleeve symbol
Type
Raceway Ring Shape
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Number of Raceway Ring Rows
Outer Ring Type
Clearance sign
Accuracy(Class)
Bearing Ring Type
Acoustic Symbol
Seal, Shield Symbols
Precision Grade Symbol
Symbol of contact angle
Symbols of Lubrication Amount
Holder Color
Low Torque Specification
Internal Symbol
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
300KBE30+LAC3 |
30232 |
30234 |
30236P5 |
30238 |
30240 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Raceway Ring Shape | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Number of Raceway Ring Rows | Outer Ring Type | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Clearance sign | Accuracy (Class) | Bearing Ring Type | Acoustic Symbol | Format | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Symbols of Lubrication Amount | Holder Color | Low Torque Specification | Internal Symbol | Spacer, Sleeve symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,751.66 € | 1 | 7 Days | 10 | Tapered Roller | 300 | 460 | 118 | Double Row | With V Groove | - | 1130000 | - | C3 | - | - | - | Standard | - | NA | NA | NA | - | - | - | A | +L | ||
644.21 € | 1 | 8 Days | 10 | Cylindrical Roller | 160 | 290 | 52 | Single Row | Flat | - | 470000 | - | NA | NA | NA | NA | - | NA | NA | NA | - | NA | NA | NA | NA | - | ||
759.24 € | 1 | 8 Days | 10 | Cylindrical Roller | 170 | 310 | 57 | Single Row | Flat | - | 525000 | - | NA | NA | NA | NA | - | NA | NA | NA | - | NA | NA | NA | NA | - | ||
2,513.77 € | 1 | 7 Days | 10 | Cylindrical Roller | 180 | 320 | 57 | Single Row | Flat | - | 520000 | - | NA | NA | NA | NA | - | NA | P5 | NA | - | NA | NA | NA | NA | - | ||
968.96 € | 1 | 8 Days | 10 | Cylindrical Roller | 190 | 340 | 60 | Single Row | Flat | - | 580000 | - | NA | NA | NA | NA | - | NA | NA | NA | - | NA | NA | NA | NA | - | ||
1,234.16 € | 1 | 7 Days | 10 | Cylindrical Roller | 200 | 360 | 64 | Single Row | Flat | - | 645000 | - | NA | NA | NA | NA | - | NA | NA | NA | - | NA | NA | NA | NA | - |