Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6000L11-H-20DD
Part Number
|
---|
6000L11-H-20DD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Materials of Inner and Outer Ring | Shield material and shape | Outer Ring Type | Accuracy (JIS) | Internal Diameter (φ) | Outer Diameter (φ) | Width (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Rolling Element Material | Holder Type | Basic Load Rating Static Rating (N) | Clearance sign | Accuracy (Class) | Acoustic Symbol | Retaining Ring | Grease Type | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Special Configurations Code | Low Torque Specification | Internal Symbol | Rubugado Symbol | Material Symbol | Torque Symbol | Spacer, Sleeve symbol | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.12 € | 1 | Available |
Same day
Stock | 10 | Stainless Steel | Rubber Sealed | Flat | Grade 0 | 10 | 26 | 8 | 4550 | 30000 | Stainless Steel | Punching | 1970 | CN (standard) | Class 0 | NA | - | - | NA | NA | DD | NA | - | NA | NA | NA | NA | L11 | NA | NA | H | NA |
Loading...
Bearing Ring Shape | Ball | Specifications/Environment | Standard | Load Direction | Radial |
---|---|---|---|---|---|
Outer Ring | With Outer Ring | Number of Bearing Ring Rows | Single Row | Size Standard | Metric System |
This page is Deep groove ball bearings / single row / cover selectable / outer ring selectable / material selectable / tolerance selectable / NSK, part number 6000L11-H-20DD.
You can find the detail information about specifications and dimensions on part number 6000L11-H-20DD.
Configure
Stock
Basic Attributes
Retaining Ring
Grease Type
Symbol of contact angle
Type
Materials of Inner and Outer Ring
Shield material and shape
Outer Ring Type
Accuracy (JIS)
Internal Diameter(φ)
Outer Diameter(φ)
Width(mm)
Basic Dynamic Load Rating(N)
Rolling Element Material
Holder Type
Clearance sign
Accuracy(Class)
Acoustic Symbol
Holder Symbol
Symbol of Bearing Ring Shape
Seal, Shield Symbols
Precision Grade Symbol
Combination symbol
Special Configurations Code
Low Torque Specification
Internal Symbol
Rubugado Symbol
Material Symbol
Torque Symbol
Spacer, Sleeve symbol
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
16004 |
16007 |
16008 |
6000NR |
6000U-H-20T1X |
6000VV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Materials of Inner and Outer Ring | Shield material and shape | Outer Ring Type | Accuracy (JIS) | Internal Diameter (φ) | Outer Diameter (φ) | Width (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Rolling Element Material | Holder Type | Basic Load Rating Static Rating (N) | Clearance sign | Accuracy (Class) | Acoustic Symbol | Retaining Ring | Grease Type | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Special Configurations Code | Low Torque Specification | Internal Symbol | Rubugado Symbol | Material Symbol | Torque Symbol | Spacer, Sleeve symbol | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.28 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | Open Type | Flat | Grade 0 | 20 | 42 | 8 | 7900 | - | [Steel] Steel | N/A | - | NA | Class 0 | NA | - | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
10.05 € | 1 |
Same day
Stock | 10 | [Steel] Steel | Open Type | Flat | Grade 0 | 35 | 62 | 9 | 11700 | 11000 | [Steel] Steel | Punching | 8200 | CN (standard) | Class 0 | NA | - | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | ||
13.20 € | 1 | 10 Days | 10 | [Steel] Steel | Open Type | Flat | Grade 0 | 40 | 68 | 9 | 12600 | 10000 | [Steel] Steel | Punching | 9650 | CN (standard) | Class 0 | NA | - | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | ||
4.39 € | 1 | 8 Days | 10 | [Steel] Steel | Open Type | With Groove for Retaining Ring | Grade 0 | 10 | 26 | 8 | 4550 | 30000 | [Steel] Steel | Punching | 1970 | CN (standard) | Class 0 | NA | - | - | NA | NR | NA | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | ||
7.07 € | 1 | Available | 6 Days | 10 | Stainless Steel | Open Type | Flat | Grade 0 | 10 | 26 | 8 | 4550 | 30000 | Stainless Steel | Punching | 1970 | CN (standard) | Class 0 | NA | - | - | T1X | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | NA | H | NA | |
4.40 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | Rubber Sealed | Flat | Grade 0 | 10 | 26 | 8 | 4550 | 30000 | [Steel] Steel | Punching | 1970 | CN (standard) | Class 0 | NA | - | - | NA | NA | VV | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA |