Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22211EAKE4C3
Part Number
|
---|
22211EAKE4C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Inner/Outer Ring Material | Rolling Element Material | Outer Ring Type | Retainer Type | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Clearance sign | Shaft Bore Config. | Bearing Ring Type | Holder Symbol | Symbol of Bearing Ring Shape | Special Configurations Code | Material Symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
103.97 € | 1 | 8 Days | 10 | 55 | 100 | 25 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 149000 | - | C3 | Tapered hole | Type EA | NA | E4 | - | NA |
Loading...
Raceway Ring Shape | Self-aligning roller | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Size Standards | Metric System |
Specifications | Standard | Rubugado Symbol | NA |
This page is Self-Aligning Roller Bearings, part number 22211EAKE4C3.
You can find the detail information about specifications and dimensions on part number 22211EAKE4C3.
Configure
Basic Attributes
Inner/Outer Ring Material
Rolling Element Material
Special Configurations Code
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Outer Ring Type
Retainer Type
Clearance sign
Shaft Bore Config.
Bearing Ring Type
Holder Symbol
Symbol of Bearing Ring Shape
Material Symbol
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21306CDKE4S11 |
21307CDE4C3S11 |
21307CDE4S11 |
22212EAE4 |
22212EAE4C3 |
22212EAKE4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Inner/Outer Ring Material | Rolling Element Material | Outer Ring Type | Retainer Type | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Clearance sign | Shaft Bore Config. | Bearing Ring Type | Holder Symbol | Symbol of Bearing Ring Shape | Special Configurations Code | Material Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.33 € | 1 | 10 Days | 10 | 30 | 72 | 19 | [Steel] Steel | [Steel] Steel | - | Punching | 4500 | 55000 | 54000 | NA | Tapered hole | Type CD | NA | E4 | S11 | NA | ||
61.06 € | 1 | 7 Days | 10 | 35 | 80 | 21 | [Steel] Steel | [Steel] Steel | - | Punching | 4000 | 71500 | 76000 | C3 | Cylindrical Bore | Type CD | NA | E4 | - | NA | ||
62.43 € | 1 | 15 Days | 10 | 35 | 80 | 21 | [Steel] Steel | [Steel] Steel | - | Punching | 4000 | 71500 | 76000 | NA | Cylindrical Bore | Type CD | NA | E4 | S11 | NA | ||
94.01 € | 1 | 6 Days | 10 | 60 | 110 | 28 | [Steel] Steel | [Steel] Steel | - | Punching | 4800 | 178000 | 174000 | NA | Cylindrical Bore | Type EA | NA | E4 | - | NA | ||
116.70 € | 1 | 7 Days | 10 | 60 | 110 | 28 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 178000 | - | C3 | Cylindrical Bore | Type EA | NA | E4 | - | NA | ||
105.26 € | 1 | 10 Days | 10 | 60 | 110 | 28 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 178000 | - | NA | Tapered hole | Type EA | NA | E4 | - | NA |