Self-Aligning Roller Bearings (Part Numbers - CAD Download)

Self-Aligning Roller Bearings

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
This bearing includes an outer ring with a spherical raceway as well as an inner ring with two rows of rolling elements, and aligns itself according to the axial tilt, allowing it to bear large loads. Products on this page: 600 series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22206CE4S11

Part Number
22206CE4S11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Inner/Outer Ring Material Rolling Element Material Outer Ring Type Retainer Type Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Clearance sign Shaft Bore Config. Bearing Ring Type Holder Symbol Symbol of Bearing Ring Shape Special Configurations Code Material Symbol

66.38 €

1 Same day

Stock

10306220[Steel] Steel[Steel] Steel-Punching60005000050000NACylindrical BoreC TypeNAE4S11NA

Loading...

  1. 1

Basic information

Raceway Ring Shape Self-aligning roller Load Direction Radial Outer Ring With Outer Ring
Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Size Standards Metric System
Specifications Standard Rubugado Symbol NA

This page is Self-Aligning Roller Bearings, part number 22206CE4S11.
You can find the detail information about specifications and dimensions on part number 22206CE4S11.

Variation of this product

Part Number
21306CDKE4S11
21307CDE4C3S11
21307CDE4S11
22206CKE4C3S11
22206CKE4S11
22207CE4C3S11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSInternal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Inner/Outer Ring Material Rolling Element Material Outer Ring Type Retainer Type Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Clearance sign Shaft Bore Config. Bearing Ring Type Holder Symbol Symbol of Bearing Ring Shape Special Configurations Code Material Symbol

54.33 €

1 10 Days 10307219[Steel] Steel[Steel] Steel-Punching45005500054000NATapered holeType CDNAE4S11NA

61.06 €

1 7 Days 10358021[Steel] Steel[Steel] Steel-Punching40007150076000C3Cylindrical BoreType CDNAE4-NA

62.43 €

1 15 Days 10358021[Steel] Steel[Steel] Steel-Punching40007150076000NACylindrical BoreType CDNAE4S11NA

82.79 €

1 7 Days 10306220[Steel] Steel[Steel] Steel-Punching60005000050000C3Tapered holeC TypeNAE4-NA

82.79 €

1 7 Days 10306220[Steel] Steel[Steel] Steel-Punching60005000050000NATapered holeC TypeNAE4-NA

80.05 €

1 10 Days 10357223[Steel] Steel[Steel] Steel-Punching53006900071000C3Cylindrical BoreC TypeNAE4S11NA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360