Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2202
Part Number
|
---|
2202 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Materials of Inner and Outer Ring | Internal Diameter (φ) | Outer Diameter (φ) | Width (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Rolling Element Material | Basic Load Rating Static Rating (N) | Clearance sign | Shaft Bore Config. | Holder Symbol | Symbol of Bearing Ring Shape | Internal Symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.17 € | 1 | 5 Days | 10 | [Steel] Steel | 15 | 35 | 14 | 7800 | 18000 | [Steel] Steel | 1850 | NA | Cylindrical Bore | NA | NA | NA |
Loading...
Bearing Ring Shape | Self-aligning ball | Shield material and shape | Open Type | Outer Ring Type | Flat |
---|---|---|---|---|---|
Accuracy (JIS) | Grade 0 | Specifications/Environment | Standard | Load Direction | Radial |
Outer Ring | With Outer Ring | Number of Bearing Ring Rows | Double Row | Size Standard | Metric System |
Holder Type | Punching | Precision Grade Symbol | NA | Material Symbol | NA |
This page is Self-aligning ball bearings / double row / material selectable / internal clearance selectable / bore selectable / cage selectable / 1200, 1300, 2200, 2300 / NSK, part number 2202.
You can find the detail information about specifications and dimensions on part number 2202.
Configure
Basic Attributes
Materials of Inner and Outer Ring
Rolling Element Material
Type
Internal Diameter(φ)
Outer Diameter(φ)
Width(mm)
Basic Dynamic Load Rating(N)
Clearance sign
Shaft Bore Config.
Holder Symbol
Symbol of Bearing Ring Shape
Internal Symbol
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1201-H-20 |
1202 |
1203 |
2202MC3 |
2203 |
2203M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Materials of Inner and Outer Ring | Internal Diameter (φ) | Outer Diameter (φ) | Width (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Rolling Element Material | Basic Load Rating Static Rating (N) | Clearance sign | Shaft Bore Config. | Holder Symbol | Symbol of Bearing Ring Shape | Internal Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.26 € | 1 | 15 Days | 10 | Stainless Steel | 12 | 32 | 10 | 5700 | 22000 | Stainless Steel | 1270 | NA | Cylindrical Bore | NA | NA | NA | ||
9.87 € | 1 | 5 Days | 10 | [Steel] Steel | 15 | 35 | 11 | 7600 | 18000 | [Steel] Steel | 1750 | NA | Cylindrical Bore | NA | NA | NA | ||
13.21 € | 1 | Available | 5 Days | 10 | [Steel] Steel | 17 | 40 | 12 | 8000 | 16000 | [Steel] Steel | 2010 | NA | Cylindrical Bore | NA | NA | NA | |
20.98 € | 1 | 7 Days | 10 | [Steel] Steel | 15 | 35 | 14 | 7800 | - | [Steel] Steel | - | C3 | Cylindrical Bore | M | NA | NA | ||
13.55 € | 1 | 5 Days | 10 | [Steel] Steel | 17 | 40 | 16 | 9950 | 16000 | [Steel] Steel | 2420 | NA | Cylindrical Bore | NA | NA | NA | ||
23.53 € | 1 | 7 Days | 10 | [Steel] Steel | 17 | 40 | 16 | 9950 | - | [Steel] Steel | - | NA | Cylindrical Bore | M | NA | NA |