Self-aligning ball bearings / double row / material selectable / internal clearance selectable / bore selectable / cage selectable / 1200, 1300, 2200, 2300 / NSK (Part Numbers - CAD Download)

Self-aligning ball bearings / double row / material selectable / internal clearance selectable / bore selectable / cage selectable / 1200, 1300, 2200, 2300 / NSK

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
A bearing with a spherical surface wherein the center of the raceway of the outer bearing coincides with the center of the bearing itself and the inner ring includes two rows of raceway groves. Products on this page: 1200, 1300, 2200 and 2300 series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2218

Part Number
2218
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterials of Inner and Outer Ring Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Rolling Element Material Basic Load Rating Static Rating
(N)
Clearance sign Shaft Bore Config. Holder Symbol Symbol of Bearing Ring Shape Internal Symbol

107.97 €

1 Same day

Stock

10[Steel] Steel9016040705003600[Steel] Steel28700NACylindrical BoreNANANA

Loading...

  1. 1

Basic information

Bearing Ring Shape Self-aligning ball Shield material and shape Open Type Outer Ring Type Flat
Accuracy  (JIS) Grade 0 Specifications/Environment Standard Load Direction Radial
Outer Ring With Outer Ring Number of Bearing Ring Rows Double Row Size Standard Metric System
Holder Type Punching Precision Grade Symbol NA Material Symbol NA

This page is Self-aligning ball bearings / double row / material selectable / internal clearance selectable / bore selectable / cage selectable / 1200, 1300, 2200, 2300 / NSK, part number 2218.
You can find the detail information about specifications and dimensions on part number 2218.

Variation of this product

Part Number
1201-H-20
1202
1203
2218K
2219
2220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterials of Inner and Outer Ring Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Rolling Element Material Basic Load Rating Static Rating
(N)
Clearance sign Shaft Bore Config. Holder Symbol Symbol of Bearing Ring Shape Internal Symbol

63.26 €

1 15 Days 10Stainless Steel123210570022000Stainless Steel1270NACylindrical BoreNANANA

9.87 €

1 5 Days 10[Steel] Steel153511760018000[Steel] Steel1750NACylindrical BoreNANANA

13.21 €

1 Available 5 Days 10[Steel] Steel174012800016000[Steel] Steel2010NACylindrical BoreNANANA

133.36 €

1 7 Days 10[Steel] Steel9016040705003600[Steel] Steel28700NATapered holeNANANA

182.84 €

1 10 Days 10[Steel] Steel9517043840003400[Steel] Steel34500NACylindrical BoreNANANA

188.56 €

1 Same day

Stock

10[Steel] Steel10018046945003200[Steel] Steel38500NACylindrical BoreNANANA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360