Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7008CDB/GNP4
Part Number
|
---|
7008CDB/GNP4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Bearing Ring Shape | Shield material and shape | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Number of Bearing Ring Rows | Combination of Angular Contact Ball Bearings | Holder Type | Basic Load Rating Static Rating (N) | Contact angle (Degree) | Type | Contact angle symbol | Combination symbol | Preload Mark | Accuracy Symbol | Holder Symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
119.96 € | 1 | 5 Days | 10 | Angular Contact Ball (Double Row) | Open Type | Grade 4 | 40 | 68 | 15 | 30500 | 8300 | Radial | Double Row | Back Combination | Resin Forming | - | - | 7*** series | C | DB | /GN | P4 | - |
Loading...
Materials of Inner and Outer Ring | Steel | Outer Ring Type | Flat | Specifications/Environment | Standard |
---|---|---|---|---|---|
Size Standard | Metric System | Rolling Element Material | Steel |
This page is Angular contact ball bearings / NTN, part number 7008CDB/GNP4.
You can find the detail information about specifications and dimensions on part number 7008CDB/GNP4.
Configure
Basic Attributes
Contact angle(Degree)
Type
Bearing Ring Shape
Shield material and shape
Accuracy (JIS)
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Basic Dynamic Load Rating(N)
Load Direction
Number of Bearing Ring Rows
Combination of Angular Contact Ball Bearings
Holder Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
7000DF |
7000DF/GN |
7001 |
7008CP5 |
7008DB |
7009 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Bearing Ring Shape | Shield material and shape | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Number of Bearing Ring Rows | Combination of Angular Contact Ball Bearings | Holder Type | Basic Load Rating Static Rating (N) | Contact angle (Degree) | Type | Contact angle symbol | Combination symbol | Preload Mark | Accuracy Symbol | Holder Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.25 € | 1 | Available |
Same day
Stock | - | Angular Contact Ball (Double Row) | Open Type | Grade 0 | 10 | 26 | 8 | 8300 | 23000 | Radial | Double Row | Front Combination | Resin Forming | - | - | 7*** series | - | DF | - | - | - | |
18.58 € | 1 |
Same day
Stock | 10 | Angular Contact Ball (Double Row) | Open Type | Grade 0 | 10 | 26 | 8 | 8300 | 23000 | Thrust / Radial | Double Row | Front Combination | Resin Forming | - | - | 7*** series | - | DF | /GN | - | - | ||
8.52 € | 1 | Available |
Same day
Stock | - | Angular Contact Ball (Single Row) | Open Type | Grade 0 | 12 | 28 | 8 | 5050 | 26000 | Radial | Single Row | - | Resin Forming | - | - | 7*** series | - | - | - | - | - | |
52.16 € | 1 | 5 Days | 10 | Angular Contact Ball (Single Row) | Open Type | Grade 5 | 40 | 68 | 15 | 18800 | 10000 | Radial | Single Row | - | Resin Forming | - | - | 7*** series | C | - | - | P5 | - | ||
42.44 € | 1 | Available | 5 Days | - | Angular Contact Ball (Double Row) | Open Type | Grade 0 | 40 | 68 | 15 | 30500 | 8300 | Radial | Double Row | Back Combination | Resin Forming | - | - | 7*** series | - | DB | - | - | - | |
22.23 € | 1 | Available |
Same day
Stock | 10 | Angular Contact Ball (Single Row) | Open Type | Grade 0 | 45 | 75 | 16 | 22300 | 9500 | Radial | Single Row | - | Resin Forming | - | - | 7*** series | - | - | - | - | - |