Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
676 |
F-676 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Bearing Ring Shape | Materials of Inner and Outer Ring | Shield material and shape | Outer Ring Type | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Specifications/Environment | Load Direction | Rolling Element Material | Holder Type | Sealing Structure | Bearing Ring | Lubricant | Internal Clearance Symbol | Shaft Bore Config. | Bushing Type | Combination | Retainer details | Seal, Shield | Seal, Shield Symbols | Contact angle symbol | Preload Mark | Holder Symbol | Grease symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.80 € | 1 | Available | 94 Days | 10 | Ball | Stainless Steel | Open Type | Flat | 6 | 10 | 2.5 | 465 | 43000 | Standard | Radial | Stainless Steel | Punching | Open Type | - | - | - | - | - | - | - | - | - | - | - | - | - | |
3.80 € | 1 | Available | 31 Days | 10 | Ball | Stainless Steel | Open Type | Flat | 6 | 10 | 2.5 | 465 | 43000 | Standard | Radial | Stainless Steel | Punching | Open Type | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row | Size Standard | Metric System |
---|
Configure
Basic Attributes
Bearing Ring
Lubricant
Internal Clearance Symbol
Shaft Bore Config.
Bushing Type
Combination
Retainer details
Seal, Shield
Type
Bearing Ring Shape
Materials of Inner and Outer Ring
Shield material and shape
Outer Ring Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Basic Dynamic Load Rating(N)
Specifications/Environment
Load Direction
Rolling Element Material
Holder Type
Sealing Structure
Filter by CAD data type
Filter by standard shipping days
Optional Attributes