Deep-Groove Ball Bearing (Part Numbers - CAD Download)

Deep-Groove Ball Bearing
  • Volume Discount
The raceway of the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support radial loads, axial loads in both directions, and synthetic loads, and are also ideal for high-speed rotation applications. Products to be posted: 1600, 600 and 6000 series
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification

●Precision Grade: JIS B 1514 0 Grade

Materials

●High Carbon Chromium Steel Bearing
Part Number
6000
6000C3
6000CM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterials of Inner and Outer Ring Shield material and shape Outer Ring Type Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Specifications/Environment Rolling Element Material Holder Type Basic Load Rating Static Rating
(N)
Sealing Structure Lubricant Internal Clearance Symbol Type JAN Code Order Code Number Contained In A Packet Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol

4.72 €

1 Available Same day

Stock

-SteelOpen TypeFlatGrade 010268455029000StandardSteelPunching----16**/6*** series-----------

4.03 €

1 5 Days -SteelOpen TypeFlatGrade 010268455029000StandardSteelPunching----16**/6*** series-----C3-----

3.75 €

1 Same day

Stock

10SteelOpen TypeFlatGrade 010268455029000StandardSteelPunching----16**/6*** series-----CM-----

Loading...

  1. 1

Basic information

Bearing Ring Shape Ball Load Direction Radial Number of Bearing Ring Rows Single Row
Size Standard Metric System

Tech Support