Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6000LB |
6000LLB |
6000LLBC3 |
6000LLBCM |
6000LLBCM/5K |
6000LLU |
6000LLU/LP03 |
6000LLUC3 |
6000LLUCM |
6000LLUCM/5K |
6000LU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Materials of Inner and Outer Ring | Shield material and shape | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Specifications/Environment | Rolling Element Material | Holder Type | Basic Load Rating Static Rating (N) | Sealing Structure | Lubricant | Internal Clearance Symbol | Type | JAN Code | Order Code | Number Contained In A Packet | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.23 € | 1 | Available | 5 Days | 10 | Steel | Rubber Sealed | Flat | Grade 0 | 10 | 26 | 8 | 4550 | 34000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LB | - | - | - | - | - | - | |
5.58 € | 1 | Available |
Same day
Stock | 10 | Steel | Rubber Sealed | Flat | Grade 0 | 10 | 26 | 8 | 4550 | 29000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LLB | - | - | - | - | - | - | |
4.54 € | 1 | 8 Days | 10 | Steel | Rubber Sealed | Flat | Grade 0 | 10 | 26 | 8 | 4550 | 29000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LLB | C3 | - | - | - | - | - | ||
4.65 € | 1 | Available | 6 Days | 10 | Steel | Rubber Sealed | Flat | Grade 0 | 10 | 26 | 8 | 4550 | 29000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LLB | CM | - | - | - | - | - | |
3.99 € | 1 |
Same day
Stock | - | Steel | Rubber Sealed | Flat | Grade 0 | 10 | 26 | 8 | 4550 | 29000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LLB | CM | - | - | - | - | /5K | ||
4.53 € | 1 | 6 Days | 10 | Steel | Rubber Sealed | Flat | Grade 0 | 10 | 26 | 8 | 4550 | 21000 | Standard / Dust Proofing | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LLU | - | - | - | - | - | - | ||
5.41 € | 1 | Available | 8 Days | 10 | Steel | Rubber Sealed | Flat | Grade 0 | 10 | 26 | 8 | 4550 | 21000 | Standard / Dust Proofing | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LLU | - | - | - | - | - | /LP03 | |
5.18 € | 1 | 11 Days | 10 | Steel | Rubber Sealed | Flat | Grade 0 | 10 | 26 | 8 | 4550 | 21000 | Standard / Dust Proofing | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LLU | C3 | - | - | - | - | - | ||
3.99 € | 1 |
Same day
Stock | 10 | Steel | Rubber Sealed | Flat | Grade 0 | 10 | 26 | 8 | 4550 | 21000 | Standard / Dust Proofing | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LLU | CM | - | - | - | - | - | ||
3.99 € | 1 |
Same day
Stock | 10 | Steel | Rubber Sealed | Flat | Grade 0 | 10 | 26 | 8 | 4550 | 21000 | Standard / Dust Proofing | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LLU | CM | - | - | - | - | /5K | ||
5.01 € | 1 | 5 Days | - | Steel | Rubber Sealed | Flat | Grade 0 | 10 | 26 | 8 | 4550 | 21000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LU | - | - | - | - | - | - |
Loading...
Bearing Ring Shape | Ball | Load Direction | Radial | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Size Standard | Metric System |
Configure
Stock
Basic Attributes
Sealing Structure
Lubricant
Internal Clearance Symbol
Type
Materials of Inner and Outer Ring
Shield material and shape
Outer Ring Type
Accuracy (JIS)
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Basic Dynamic Load Rating(N)
Specifications/Environment
Rolling Element Material
Holder Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes