Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21318
Part Number
|
---|
21318 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Raceway Ring Shape | Load Direction | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Retainer Type | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Bearing Ring | Internal Clearance Symbol | Shaft Bore Config. | Type of momi removing | Symbol of Bearing Ring Shape | Number Of Rotations (1/min) | Series | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
208.89 € | 1 | 9 Days | 10 | Self-aligning roller | Radial | 90 | 190 | 43 | Double Row | Momi removing | 320000 | - | - | - | NA | Cylindrical Bore | - | - | 2300 | Type 213 | - | - | - |
Loading...
Inner/Outer Ring Material | Steel | Size Standards | Metric System | Specifications/Environment | Standard |
---|---|---|---|---|---|
Rolling Element Material | Steel | Outer Ring Type | Flat |
This page is Self-Aligning Roller Bearing, part number 21318.
You can find the detail information about specifications and dimensions on part number 21318.
Configure
Basic Attributes
Bearing Ring
Type of momi removing
Symbol of Bearing Ring Shape
Type
Raceway Ring Shape
Load Direction
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Number of Raceway Ring Rows
Retainer Type
Internal Clearance Symbol
Shaft Bore Config.
Number Of Rotations(1/min)
Series
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21308CK |
21309C |
21309CK |
21320 |
22205EAW33 |
22206EAW33 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Raceway Ring Shape | Load Direction | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Retainer Type | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Bearing Ring | Internal Clearance Symbol | Shaft Bore Config. | Type of momi removing | Symbol of Bearing Ring Shape | Number Of Rotations (1/min) | Series | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.85 € | 1 | 7 Days | 10 | Self-aligning roller | Radial | 40 | 90 | 23 | Double Row | Punching | 88000 | - | - | - | NA | Tapered hole | - | - | 4900 | C Type | - | - | - | ||
87.22 € | 1 |
Same day
Stock | - | Self-aligning roller | Radial | 45 | 100 | 25 | Double Row | Punching | 102000 | - | - | - | NA | Cylindrical Bore | - | - | 4400 | C Type | - | - | - | ||
100.39 € | 1 | 9 Days | 10 | Self-aligning roller | Radial | 45 | 100 | 25 | Double Row | Punching | 102000 | - | - | - | NA | Tapered hole | - | - | 4400 | C Type | - | - | - | ||
274.01 € | 1 | 8 Days | 10 | Self-aligning roller | Radial | 100 | 215 | 47 | Double Row | Momi removing | 370000 | - | - | - | NA | Cylindrical Bore | - | - | 2000 | Type 213 | - | - | - | ||
64.55 € | 1 | Available |
Same day
Stock | - | Self-aligning roller | Radial | 25 | 52 | 18 | Double Row | Punching | 57300 | - | - | With Oil Hole, Oil Groove (W33: European specifications) | NA | Cylindrical Bore | - | - | 10400 | ULTAGE type EA | - | - | - | |
70.14 € | 1 |
Same day
Stock | 10 | Self-aligning roller | Radial | 30 | 62 | 20 | Double Row | Punching | 75700 | - | - | With Oil Hole, Oil Groove (W33: European specifications) | NA | Cylindrical Bore | - | - | 8800 | ULTAGE type EA | - | - | - |