Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UCT209-30D1
Part Number
|
---|
UCT209-30D1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Unit, Type | Bearing Unit, Type | Shaft Bore Dia. d (mm) | Unit Body Material | Rolling Element Material | Mounting Height H (mm) | Surface Treatment | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Cover Type | Lubrication method | Temperature Properties | Heat Resistant Characteristics | Basic Dynamic Load Rating Cr (N) | Dimension L (mm) | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
230.45 € | 1 | Available | 8 Days | 10 | [Framed Bearing Unit] Bearing Unit with Frame | Take-Up | 45 | Steel | Steel | - | NA | - | 20400 | NA | Oil Supply Type | Standard | - | 32500 | 520 | Mound-shaped steel frame |
Loading...
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw |
---|
This page is Stretcher Unit, part number UCT209-30D1.
You can find the detail information about specifications and dimensions on part number UCT209-30D1.
Configure
Basic Attributes
Unit, Type
Mounting Height H(mm)
Heat Resistant Characteristics
Type
Bearing Unit, Type
Shaft Bore Dia. d(mm)
Unit Body Material
Rolling Element Material
Surface Treatment
Cover Type
Lubrication method
Temperature Properties
Basic Dynamic Load Rating Cr(N)
Dimension L(mm)
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ASPT204-10 |
ASPT205-10 |
CM-UCM209D1 |
UCT210-30 |
UCT210-30D1 |
UCT211-30D1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Unit, Type | Bearing Unit, Type | Shaft Bore Dia. d (mm) | Unit Body Material | Rolling Element Material | Mounting Height H (mm) | Surface Treatment | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Cover Type | Lubrication method | Temperature Properties | Heat Resistant Characteristics | Basic Dynamic Load Rating Cr (N) | Dimension L (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.20 € | 1 | 5 Days | - | [Framed Bearing Unit] Stretcher Unit | - | 20 | - | - | - | - | - | 6650 | NA | Oil-Free Type | Standard | - | 12800 | - | Steel Plate Mini Type | ||
81.70 € | 1 | 6 Days | - | [Framed Bearing Unit] Stretcher Unit | - | 25 | - | - | - | - | - | 7850 | NA | Oil-Free Type | Standard | - | 14000 | - | Steel Plate Mini Type | ||
113.17 € | 1 | 8 Days | 10 | Bearing unit | - | 45 | Steel | Steel | - | NA | - | 20400 | Cast iron single closing cover | Oil Supply Type | Standard | - | 32500 | - | Groove-shaped steel frame | ||
275.99 € | 1 | 8 Days | 10 | [Framed Bearing Unit] Stretcher Unit | Take-Up | 50 | - | - | - | - | 35000 | 23200 | NA | Oil-Free Type | Standard | - | - | - | - | ||
285.40 € | 1 | Available | 8 Days | 10 | [Framed Bearing Unit] Bearing Unit with Frame | Take-Up | 50 | Steel | Steel | - | NA | - | 23200 | NA | Oil Supply Type | Standard | - | 35000 | 524 | Mound-shaped steel frame | |
314.96 € | 1 | 8 Days | 10 | Bearing unit | Take-Up | 55 | [Cast Iron] Cast Iron | Steel | 146 | NA | - | - | - | Lubricating Type | - | Standard | 43500 | - | 30 D1 Type |