Stretcher Unit (Part Numbers - CAD Download)

Stretcher Unit
  • Volume Discount
A combination grooved steel frame and bearing unit.
Can be used for belt and chain adjustments in areas where free movement of the axis is required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UCT212-30D1

Part Number
UCT212-30D1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSUnit, Type Bearing Unit, Type Shaft Bore Dia. d
(mm)
Unit Body Material Rolling Element Material Mounting Height H
(mm)
Surface Treatment Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Cover Type Lubrication method Temperature Properties Heat Resistant Characteristics Basic Dynamic Load Rating Cr
(N)
Dimension L
(mm)
Specifications

339.13 €

1 8 Days 10Bearing unitTake-Up60[Cast Iron] Cast IronSteel146NA---Lubricating Type-Standard52500-30 D1 Type

Loading...

  1. 1

Basic information

Bearing Inner Dia. Shape Cylindrical Bore Set Screw

This page is Stretcher Unit, part number UCT212-30D1.
You can find the detail information about specifications and dimensions on part number UCT212-30D1.

Variation of this product

Part Number
ASPT203-10
ASPT204-10
ASPT205-10
CM-UCM209D1
UCT213-30
UCT213-30D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSUnit, Type Bearing Unit, Type Shaft Bore Dia. d
(mm)
Unit Body Material Rolling Element Material Mounting Height H
(mm)
Surface Treatment Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Cover Type Lubrication method Temperature Properties Heat Resistant Characteristics Basic Dynamic Load Rating Cr
(N)
Dimension L
(mm)
Specifications

55.39 €

1 Same day

Stock

-[Framed Bearing Unit] Stretcher Unit-17-----4600NAOil-Free TypeStandard-9600-Steel Plate Mini Type

77.20 €

1 5 Days -[Framed Bearing Unit] Stretcher Unit-20-----6650NAOil-Free TypeStandard-12800-Steel Plate Mini Type

81.70 €

1 6 Days -[Framed Bearing Unit] Stretcher Unit-25-----7850NAOil-Free TypeStandard-14000-Steel Plate Mini Type

113.17 €

1 8 Days 10Bearing unit-45SteelSteel-NA-20400Cast iron single closing coverOil Supply TypeStandard-32500-Groove-shaped steel frame

444.68 €

1 8 Days 10Bearing unitTake-Up65[Cast Iron] Cast IronSteel167NA---Lubrication-free Type-Standard57500-30 Type

400.11 €

1 8 Days 10Bearing unitTake-Up65[Cast Iron] Cast IronSteel167NA---Lubricating Type-Standard57500-30 D1 Type

Tech Support