Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UK319D1
Part Number
|
---|
UK319D1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft Bore Dia. d (mm) | Bearing Inner Dia. Shape | Rolling Element Material | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Cover Type | Seal | Lubrication method | Temperature Properties | Lubrication | Basic Dynamic Load Rating Cr (N) | Set Screws | Specifications | Bearing Ring Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
210.60 € | 1 | 8 Days | 10 | 85 | Tapered hole adapter | Steel | - | 119000 | - | Standard | Oil Supply Type | Standard | - | 153000 | Set Screw with Ball | Spherical Outer Ring | Standard |
Loading...
Unit, Type | Ball Bearing for units |
---|
This page is Ball Bearing for Units, part number UK319D1.
You can find the detail information about specifications and dimensions on part number UK319D1.
Configure
Basic Attributes
Cover Type
Lubrication
Type
Shaft Bore Dia. d(mm)
Bearing Inner Dia. Shape
Rolling Element Material
Seal
Lubrication method
Temperature Properties
Basic Dynamic Load Rating Cr(N)
Set Screws
Specifications
Bearing Ring Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AS203 |
AS204 |
AS204-012 |
UK320D1 |
UK324D1 |
UK326D1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shaft Bore Dia. d (mm) | Bearing Inner Dia. Shape | Rolling Element Material | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Cover Type | Seal | Lubrication method | Temperature Properties | Lubrication | Basic Dynamic Load Rating Cr (N) | Set Screws | Specifications | Bearing Ring Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.13 € | 1 | 5 Days | - | 17 | Cylindrical Bore Set Screw | Steel | - | 4600 | - | NA | Oil-Free Type | Standard | - | 9600 | Set Screw with Ball | Spherical Outer Ring | Standard | ||
8.68 € | 1 | 5 Days | - | 20 | Cylindrical Bore Set Screw | Steel | - | 6650 | - | NA | Oil-Free Type | Standard | - | 12800 | Set Screw with Ball | Spherical Outer Ring | Standard | ||
10.29 € | 1 | 8 Days | 10 | 19.05 | Cylindrical Bore Set Screw | Steel | - | 6650 | - | NA | Oil-Free Type | Standard | - | 12800 | Set Screw with Ball | Spherical Outer Ring | Standard | ||
240.05 € | 1 | 8 Days | 10 | 90 | Tapered hole adapter | Steel | - | 141000 | - | Standard | Oil Supply Type | Standard | - | 173000 | Set Screw with Ball | Spherical Outer Ring | Standard | ||
436.91 € | 1 | 8 Days | 10 | 110 | Tapered hole adapter | Steel | - | 185000 | - | Standard | Oil Supply Type | Standard | - | 207000 | Set Screw with Ball | Spherical Outer Ring | Standard | ||
592.52 € | 1 | 8 Days | 10 | 115 | Tapered hole adapter | Steel | - | 214000 | - | Standard | Oil Supply Type | Standard | - | 229000 | Set Screw with Ball | Spherical Outer Ring | Standard |