Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UC305HT2D1
Part Number
|
---|
UC305HT2D1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft Bore Dia. d (mm) | Bearing Inner Dia. Shape | Rolling Element Material | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Cover Type | Seal | Lubrication method | Temperature Properties | Lubrication | Basic Dynamic Load Rating Cr (N) | Set Screws | Specifications | Bearing Ring Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.46 € | 1 | 8 Days | 10 | 25 | Cylindrical Bore Set Screw | Steel | - | 10900 | - | Standard | Oil Supply Type | For Heat Resistant | NA | 21200 | Set Screw with Ball | Spherical Outer Ring | Standard |
Loading...
Unit, Type | Ball Bearing for units |
---|
This page is Ball Bearing for Units, part number UC305HT2D1.
You can find the detail information about specifications and dimensions on part number UC305HT2D1.
Configure
Basic Attributes
Cover Type
Type
Shaft Bore Dia. d(mm)
Bearing Inner Dia. Shape
Rolling Element Material
Seal
Lubrication method
Temperature Properties
Lubrication
Basic Dynamic Load Rating Cr(N)
Set Screws
Specifications
Bearing Ring Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AS203 |
AS204 |
AS204-012 |
UC306D1 |
UC306HT2D1 |
UC307D1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shaft Bore Dia. d (mm) | Bearing Inner Dia. Shape | Rolling Element Material | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Cover Type | Seal | Lubrication method | Temperature Properties | Lubrication | Basic Dynamic Load Rating Cr (N) | Set Screws | Specifications | Bearing Ring Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.13 € | 1 | 5 Days | - | 17 | Cylindrical Bore Set Screw | Steel | - | 4600 | - | NA | Oil-Free Type | Standard | - | 9600 | Set Screw with Ball | Spherical Outer Ring | Standard | ||
8.68 € | 1 | 5 Days | - | 20 | Cylindrical Bore Set Screw | Steel | - | 6650 | - | NA | Oil-Free Type | Standard | - | 12800 | Set Screw with Ball | Spherical Outer Ring | Standard | ||
10.29 € | 1 | 8 Days | 10 | 19.05 | Cylindrical Bore Set Screw | Steel | - | 6650 | - | NA | Oil-Free Type | Standard | - | 12800 | Set Screw with Ball | Spherical Outer Ring | Standard | ||
26.63 € | 1 | 8 Days | 10 | 30 | Cylindrical Bore Set Screw | Steel | - | 15000 | - | Standard | Oil Supply Type | Standard | NA | 26700 | Set Screw with Ball | Spherical Outer Ring | Standard | ||
40.29 € | 1 | 8 Days | 10 | 30 | Cylindrical Bore Set Screw | Steel | - | 15000 | - | Standard | Oil Supply Type | For Heat Resistant | NA | 26700 | Set Screw with Ball | Spherical Outer Ring | Standard | ||
34.97 € | 1 | 8 Days | 10 | 35 | Cylindrical Bore Set Screw | Steel | - | 19100 | - | Standard | Oil Supply Type | Standard | NA | 33500 | Set Screw with Ball | Spherical Outer Ring | Standard |