Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ASS205-100N
Part Number
|
---|
ASS205-100N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft Bore Dia. d (mm) | Bearing Inner Dia. Shape | Rolling Element Material | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Cover Type | Seal | Lubrication method | Temperature Properties | Lubrication | Basic Dynamic Load Rating Cr (N) | Set Screws | Specifications | Bearing Ring Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.68 € | 1 | 8 Days | 10 | 25.4 | Cylindrical Bore Set Screw | Steel | - | 7850 | - | NA | Oil-Free Type | Standard | - | 14000 | Set Screw with Ball | Spherical Outer Ring | With Ring Grooves |
Loading...
Unit, Type | Ball Bearing for units |
---|
Configure
Basic Attributes
Cover Type
Lubrication
Type
Shaft Bore Dia. d(mm)
Bearing Inner Dia. Shape
Rolling Element Material
Seal
Lubrication method
Temperature Properties
Basic Dynamic Load Rating Cr(N)
Set Screws
Specifications
Bearing Ring Shape
Filter by standard shipping days
Optional Attributes