Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Unit, Type | Bearing unit | Bearing Unit, Type | Pillow Type | Shaft Bore Dia. d(mm) | 30 |
---|---|---|---|---|---|
Unit Body Material | Rolling Steel for construction | Bearing Inner Dia. Shape | Cylindrical Bore Set Screw | Pillow Type, Category | Standard |
Mounting Height H(mm) | 42.9 | Surface Treatment | NA | Basic Load Rating, Dynamic Rating(N) | 19500 |
Basic Load Rating, Static Rating(N) | 11300 | Cover Type | NA | Seal | NA |
Lubrication method | Oil Supply Type | Temperature Properties | Standard |