Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KR52H
Part Number
|
---|
KR52H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Roller Type | Roller Outer Diameter D (φ) | Roller Width C (mm) | Roller Follower Inner Diameter F (mm) | Cam follower stud screw (coarse) (mm) | Stud screw part nominal dimension (details) (mm) | Fastening Methods | Material | Roller Outer Circumference | Size Standard | Rolling Guide Method | Inner Ring | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Seal | Diameter d1 of stud (mm) | Overall Length (mm) | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.17 € | 1 |
Same day
Stock | 10 | Spherical Outer Ring | 52 | 24 | 25 | - | M20 x 1.5 | With Driver Groove | [Carbon steel] Carbon steel | - | [Metric System] Metric System | Holder Mounted | No | 20.7 | 33.5 | 6000 | NA | 20 | 66 | - | - |
Loading...
Classification | Cam Followers | Cam Followers Type | Standard | Axis | Presence |
---|
This page is Cam Follower with Attached Retainer KR, part number KR52H.
You can find the detail information about specifications and dimensions on part number KR52H.
Configure
Stock
Basic Attributes
Cam follower stud screw (coarse)(mm)
Material
Roller Outer Circumference
Size Standard
Type
Roller Type
Roller Outer Diameter D(φ)
Roller Width C(mm)
Roller Follower Inner Diameter F(mm)
Stud screw part nominal dimension (details)(mm)
Fastening Methods
Rolling Guide Method
Inner Ring
Allowable Rotational Speed(1/min)
Seal
Diameter d1 of stud(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KR10T2LLH/3A |
KR10XT2H |
KR10XT2LLH/3AS |
KR52LL |
KR52LLH |
KR52X |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Roller Type | Roller Outer Diameter D (φ) | Roller Width C (mm) | Roller Follower Inner Diameter F (mm) | Cam follower stud screw (coarse) (mm) | Stud screw part nominal dimension (details) (mm) | Fastening Methods | Material | Roller Outer Circumference | Size Standard | Rolling Guide Method | Inner Ring | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Seal | Diameter d1 of stud (mm) | Overall Length (mm) | JAN Code | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.12 € | 1 | 9 Days | - | Spherical Outer Ring | 10 | 7 | 4 | M3 x 0.5 | - | With Driver Groove | [Carbon steel] High carbon chromium bearing steel | - | [Metric System] Metric System | Holder Mounted | No | 1.64 | 1.27 | 27000 | Available | 3 | 17 | 4547359090697 | 263-9815 | ||
29.08 € | 1 | 8 Days | - | Cylindrical Outer Ring | 10 | 7 | 4 | M3 x 0.5 | - | With Driver Groove | [Carbon steel] High carbon chromium bearing steel | - | [Metric System] Metric System | Holder Mounted | No | 1.64 | 1.27 | 27000 | NA | 3 | 17 | - | - | ||
38.14 € | 1 | 5 Days | 10 | Cylindrical Outer Ring | 10 | 7 | 4 | M3 x 0.5 | - | With Driver Groove | [Carbon steel] High carbon chromium bearing steel | - | [Metric System] Metric System | Holder Mounted | No | 1.64 | 1.27 | 27000 | Available | 3 | 17 | - | - | ||
74.95 € | 1 | 5 Days | 10 | Spherical Outer Ring | 52 | 24 | 25 | - | M20 x 1.5 | With Head Hexagonal Hole | [Carbon steel] Carbon steel | - | [Metric System] Metric System | Holder Mounted | No | 20.7 | 33.5 | 6000 | Available | 20 | 66 | - | - | ||
61.87 € | 1 |
Same day
Stock | 10 | Spherical Outer Ring | 52 | 24 | 25 | - | M20 x 1.5 | With Driver Groove | [Carbon steel] Carbon steel | - | [Metric System] Metric System | Holder Mounted | No | 20.7 | 33.5 | 6000 | Available | 20 | 66 | - | - | ||
34.74 € | 1 | 8 Days | 10 | Cylindrical Outer Ring | 52 | 24 | 25 | - | M20 x 1.5 | With Head Hexagonal Hole | [Carbon steel] Carbon steel | - | [Metric System] Metric System | Holder Mounted | No | 20.7 | 33.5 | 6000 | NA | 20 | 66 | - | - |