Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KR10T2H/3A |
KR10T2H/3AS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Roller Type | Roller Outer Diameter D (φ) | Roller Width C (mm) | Roller Follower Inner Diameter F (mm) | Fastening Methods | Material | Roller Outer Circumference | Size Standard | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Seal | Diameter d1 of stud (mm) | Overall Length (mm) | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.81 € | 1 |
Same day
Stock | 10 | Spherical Outer Ring | 10 | 7 | 4 | With Driver Groove | [Carbon steel] High carbon chromium bearing steel | - | [Metric System] Metric System | 1.64 | 1.27 | 27000 | NA | 3 | 17 | 4547359090680 | 263-9751 | ||
29.30 € | 1 | 11 Days | - | Spherical Outer Ring | 10 | 7 | 4 | With Driver Groove | [Carbon steel] High carbon chromium bearing steel | - | [Metric System] Metric System | 1.64 | 1.27 | 27000 | NA | 3 | 17 | - | - |
Loading...
Classification | Cam Followers |
---|
Configure
Stock
Basic Attributes
Material
Roller Outer Circumference
Size Standard
Type
Roller Type
Roller Outer Diameter D(φ)
Roller Width C(mm)
Roller Follower Inner Diameter F(mm)
Fastening Methods
Allowable Rotational Speed(1/min)
Seal
Diameter d1 of stud(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes