Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KR10T2H/3A |
KR10T2H/3AS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Roller Type | Roller Outer Diameter D (φ) | Roller Width C (mm) | Roller Follower Inner Diameter F (mm) | Cam follower stud screw (coarse) (mm) | Stud screw part nominal dimension (details) (mm) | Fastening Methods | Material | Roller Outer Circumference | Size Standard | Rolling Guide Method | Inner Ring | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Seal | Diameter d1 of stud (mm) | Overall Length (mm) | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.81 € | 1 |
Same day
Stock | 10 | Spherical Outer Ring | 10 | 7 | 4 | M3 x 0.5 | - | With Driver Groove | [Carbon steel] High carbon chromium bearing steel | - | [Metric System] Metric System | Holder Mounted | No | 1.64 | 1.27 | 27000 | NA | 3 | 17 | 4547359090680 | 263-9751 | ||
29.30 € | 1 | 11 Days | - | Spherical Outer Ring | 10 | 7 | 4 | M3 x 0.5 | - | With Driver Groove | [Carbon steel] High carbon chromium bearing steel | - | [Metric System] Metric System | Holder Mounted | No | 1.64 | 1.27 | 27000 | NA | 3 | 17 | - | - |
Loading...
Classification | Cam Followers | Cam Followers Type | Standard | Axis | Presence |
---|
Configure
Stock
Basic Attributes
Stud screw part nominal dimension (details)(mm)
Material
Roller Outer Circumference
Size Standard
Type
Roller Type
Roller Outer Diameter D(φ)
Roller Width C(mm)
Roller Follower Inner Diameter F(mm)
Cam follower stud screw (coarse)(mm)
Fastening Methods
Rolling Guide Method
Inner Ring
Allowable Rotational Speed(1/min)
Seal
Diameter d1 of stud(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes