Cam Follower with Attached Retainer KR (Part Numbers - CAD Download)

Cam Follower with Attached Retainer KR
  • Volume Discount
The outer ring rotates on the track using a track roller with a stud instead of an inner ring.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KR40LLH

Part Number
KR40LLH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRoller Type Roller Outer Diameter D
(φ)
Roller Width C
(mm)
Roller Follower Inner Diameter F
(mm)
Cam follower stud screw (coarse)
(mm)
Stud screw part nominal dimension (details)
(mm)
Fastening Methods Material Roller Outer Circumference Size Standard Rolling Guide Method Inner Ring Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Seal Diameter d1 of stud
(mm)
Overall Length
(mm)
JAN Code Order Code

53.56 €

1 5 Days 10Spherical Outer Ring402022-M18×1.5With Driver Groove[Carbon steel] Carbon steel-[Metric System] Metric SystemHolder MountedNo1422.87000Available1858--

Loading...

  1. 1

Basic information

Classification Cam Followers Cam Followers Type Standard Axis Presence

This page is Cam Follower with Attached Retainer KR, part number KR40LLH.
You can find the detail information about specifications and dimensions on part number KR40LLH.

Variation of this product

Part Number
KR10T2LLH/3A
KR10XT2H
KR10XT2LLH/3AS
KR40X
KR40XH
KR40XLLH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRoller Type Roller Outer Diameter D
(φ)
Roller Width C
(mm)
Roller Follower Inner Diameter F
(mm)
Cam follower stud screw (coarse)
(mm)
Stud screw part nominal dimension (details)
(mm)
Fastening Methods Material Roller Outer Circumference Size Standard Rolling Guide Method Inner Ring Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Seal Diameter d1 of stud
(mm)
Overall Length
(mm)
JAN Code Order Code

36.12 €

1 9 Days -Spherical Outer Ring1074M3 x 0.5-With Driver Groove[Carbon steel] High carbon chromium bearing steel-[Metric System] Metric SystemHolder MountedNo1.641.2727000Available3174547359090697263-9815

29.08 €

1 8 Days -Cylindrical Outer Ring1074M3 x 0.5-With Driver Groove[Carbon steel] High carbon chromium bearing steel-[Metric System] Metric SystemHolder MountedNo1.641.2727000NA317--

38.14 €

1 5 Days 10Cylindrical Outer Ring1074M3 x 0.5-With Driver Groove[Carbon steel] High carbon chromium bearing steel-[Metric System] Metric SystemHolder MountedNo1.641.2727000Available317--

29.07 €

1 Available Same day

Stock

10Cylindrical Outer Ring402022-M18×1.5With Head Hexagonal Hole[Carbon steel] Carbon steel-[Metric System] Metric SystemHolder MountedNo1422.87000NA1858--

29.43 €

1 Same day

Stock

-Cylindrical Outer Ring402022-M18×1.5With Driver Groove[Carbon steel] Carbon steel-[Metric System] Metric SystemHolder MountedNo1422.87000NA1858--

39.75 €

1 Same day

Stock

10Cylindrical Outer Ring402022-M18×1.5With Driver Groove[Carbon steel] Carbon steel-[Metric System] Metric SystemHolder MountedNo1422.87000Available1858--

Tech Support