Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KRV30LL |
KRV30LL/3AS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Roller Type | Roller Outer Diameter D (φ) | Roller Width C (mm) | Roller Follower Inner Diameter F (mm) | Cam follower stud screw (coarse) (mm) | Stud screw part nominal dimension (details) (mm) | Fastening Methods | Material | Size Standard | Inner Ring | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Seal | Diameter d1 of stud (mm) | Overall Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.17 € | 1 | 8 Days | 10 | Spherical Outer Ring | 30 | 14 | 15 | - | M12 x 1.5 | With Driver Groove | [Carbon steel] Carbon steel | [Metric System] Metric System | No | 12 | 20.3 | 6500 | Available | 12 | 40 | ||
37.80 € | 1 | Available | 6 Days | 10 | Spherical Outer Ring | 30 | 14 | 15 | - | M12 x 1.5 | With Driver Groove | [Carbon steel] Carbon steel | [Metric System] Metric System | No | 12 | 20.3 | 6500 | Available | 12 | 40 |
Loading...
Classification | Cam Followers | Cam Followers Type | Standard | Axis | Presence |
---|---|---|---|---|---|
Rolling Guide Method | Full rollers shape |
Configure
Basic Attributes
Cam follower stud screw (coarse)(mm)
Material
Size Standard
Type
Roller Type
Roller Outer Diameter D(φ)
Roller Width C(mm)
Roller Follower Inner Diameter F(mm)
Stud screw part nominal dimension (details)(mm)
Fastening Methods
Inner Ring
Allowable Rotational Speed(1/min)
Seal
Diameter d1 of stud(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes