Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KRV16XLL
Part Number
|
---|
KRV16XLL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Roller Type | Roller Outer Diameter D (φ) | Roller Width C (mm) | Roller Follower Inner Diameter F (mm) | Cam follower stud screw (coarse) (mm) | Stud screw part nominal dimension (details) (mm) | Fastening Methods | Material | Size Standard | Inner Ring | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Seal | Diameter d1 of stud (mm) | Overall Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.83 € | 1 |
Same day
Stock | 10 | Cylindrical Outer Ring | 16 | 11 | 8 | M6×1 | - | With Driver Groove | [Carbon steel] Carbon steel | [Metric System] Metric System | No | 6.5 | 9.35 | 10000 | Available | 6 | 28 |
Loading...
Classification | Cam Followers | Cam Followers Type | Standard | Axis | Presence |
---|---|---|---|---|---|
Rolling Guide Method | Full rollers shape |
This page is Full Roller Bearing Cam Follower KRV, part number KRV16XLL.
You can find the detail information about specifications and dimensions on part number KRV16XLL.
Configure
Stock
Basic Attributes
Stud screw part nominal dimension (details)(mm)
Material
Size Standard
Type
Roller Type
Roller Outer Diameter D(φ)
Roller Width C(mm)
Roller Follower Inner Diameter F(mm)
Cam follower stud screw (coarse)(mm)
Fastening Methods
Inner Ring
Allowable Rotational Speed(1/min)
Seal
Diameter d1 of stud(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KRV13LLH |
KRV13XLLH |
KRV16LLH |
KRV19 |
KRV22LL |
KRV22LLH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Roller Type | Roller Outer Diameter D (φ) | Roller Width C (mm) | Roller Follower Inner Diameter F (mm) | Cam follower stud screw (coarse) (mm) | Stud screw part nominal dimension (details) (mm) | Fastening Methods | Material | Size Standard | Inner Ring | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Seal | Diameter d1 of stud (mm) | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.26 € | 1 | 8 Days | 10 | Spherical Outer Ring | 13 | 9 | 5.75 | M5×0.8 | - | With Head Hexagonal Hole | [Carbon steel] Carbon steel | [Metric System] Metric System | No | 4.5 | 5.35 | 17000 | Available | 5 | 23 | ||
36.26 € | 1 | 5 Days | 10 | Cylindrical Outer Ring | 13 | 9 | 5.75 | M5×0.8 | - | With Head Hexagonal Hole | [Carbon steel] Carbon steel | [Metric System] Metric System | No | 4.65 | 5.55 | 10000 | Available | 5 | 23 | ||
26.85 € | 1 | Available |
Same day
Stock | 10 | Spherical Outer Ring | 16 | 11 | 8 | M6×1 | - | With Head Hexagonal Hole | [Carbon steel] Carbon steel | [Metric System] Metric System | No | 6.5 | 9.35 | 13000 | Available | 6 | 28 | |
26.78 € | 1 | 11 Days | 10 | Spherical Outer Ring | 19 | 11 | 10 | M8 x 1.25 | - | With Driver Groove | [Carbon steel] Carbon steel | [Metric System] Metric System | No | 7.45 | 11.7 | 10000 | NA | 8 | 32 | ||
35.84 € | 1 | 5 Days | 10 | Spherical Outer Ring | 22 | 12 | 12 | - | M10×1.25 | With Driver Groove | [Carbon steel] Carbon steel | [Metric System] Metric System | No | 8.2 | 14 | 8500 | Available | 10 | 36 | ||
34.83 € | 1 | 6 Days | 10 | Spherical Outer Ring | 22 | 12 | 12 | - | M10×1.25 | With Head Hexagonal Hole | [Carbon steel] Carbon steel | [Metric System] Metric System | No | 8.2 | 14 | 8500 | Available | 10 | 36 |