Full Roller Bearing Cam Follower KRV (Part Numbers - CAD Download)

Full Roller Bearing Cam Follower KRV
  • Volume Discount
[Features]
· A bearing where the outer ring rotates on an axis using a track roller with a stud instead of an inner ring. Easily mounted with a hexagonal nut.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KRV13LLH

Part Number
KRV13LLH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRoller Type Roller Outer Diameter D
(φ)
Roller Width C
(mm)
Roller Follower Inner Diameter F
(mm)
Cam follower stud screw (coarse)
(mm)
Stud screw part nominal dimension (details)
(mm)
Fastening Methods Material Size Standard Inner Ring Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Seal Diameter d1 of stud
(mm)
Overall Length
(mm)

36.26 €

1 8 Days 10Spherical Outer Ring1395.75M5×0.8-With Head Hexagonal Hole[Carbon steel] Carbon steel[Metric System] Metric SystemNo4.55.3517000Available523

Loading...

  1. 1

Basic information

Classification Cam Followers Cam Followers Type Standard Axis Presence
Rolling Guide Method Full rollers shape

This page is Full Roller Bearing Cam Follower KRV, part number KRV13LLH.
You can find the detail information about specifications and dimensions on part number KRV13LLH.

Variation of this product

Part Number
KRV12LLH
KRV13H/3AS
KRV13XLLH
KRV16LLH
KRV16XLL
KRV19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRoller Type Roller Outer Diameter D
(φ)
Roller Width C
(mm)
Roller Follower Inner Diameter F
(mm)
Cam follower stud screw (coarse)
(mm)
Stud screw part nominal dimension (details)
(mm)
Fastening Methods Material Size Standard Inner Ring Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Seal Diameter d1 of stud
(mm)
Overall Length
(mm)

38.44 €

1 Available 11 Days 10Spherical Outer Ring1284.8M4 x 0.7-With Head Hexagonal Hole[Carbon steel] Carbon steel[Metric System] Metric SystemNo3.53.820000Available420

28.07 €

1 9 Days 10Spherical Outer Ring1395.75M5×0.8-With Head Hexagonal Hole[Carbon steel] Carbon steel[Metric System] Metric SystemNo4.655.5517000NA523

36.26 €

1 5 Days 10Cylindrical Outer Ring1395.75M5×0.8-With Head Hexagonal Hole[Carbon steel] Carbon steel[Metric System] Metric SystemNo4.655.5510000Available523

26.85 €

1 Available Same day

Stock

10Spherical Outer Ring16118M6×1-With Head Hexagonal Hole[Carbon steel] Carbon steel[Metric System] Metric SystemNo6.59.3513000Available628

21.83 €

1 Same day

Stock

10Cylindrical Outer Ring16118M6×1-With Driver Groove[Carbon steel] Carbon steel[Metric System] Metric SystemNo6.59.3510000Available628

26.78 €

1 11 Days 10Spherical Outer Ring191110M8 x 1.25-With Driver Groove[Carbon steel] Carbon steel[Metric System] Metric SystemNo7.4511.710000NA832

Tech Support