Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NUKR72H |
NUKR72H/3AS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Classification | Roller Type | Roller Outer Diameter D (φ) | Roller Width C (mm) | Roller Follower Inner Diameter F (mm) | Stud screw part nominal dimension (details) (mm) | Fastening Methods | Roller Outer Circumference | Roller Follower Type | Axis | Inner Ring | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Diameter d1 of stud (mm) | Overall Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.56 € | 1 | 8 Days | 10 | Cam Followers | Spherical Outer Ring | 72 | 29 | 41.5 | M24X1.5 | With Head Hexagonal Hole | - | - | Presence | No | 62 | 85.5 | 2400 | 24 | 80 | ||
131.58 € | 1 | 8 Days | 10 | Cam Followers | Spherical Outer Ring | 72 | 29 | 41.5 | M24X1.5 | With Head Hexagonal Hole | - | - | Presence | No | 62 | 85.5 | 2400 | 24 | 80 |
Loading...
Material | Carbon steel | Cam Followers Type | Standard | Size Standard | Metric System |
---|---|---|---|---|---|
Rolling Guide Method | Double Row Cylindrical Roller |
Configure
Basic Attributes
Roller Outer Circumference
Roller Follower Type
Type
Classification
Roller Type
Roller Outer Diameter D(φ)
Roller Width C(mm)
Roller Follower Inner Diameter F(mm)
Stud screw part nominal dimension (details)(mm)
Fastening Methods
Axis
Inner Ring
Allowable Rotational Speed(1/min)
Diameter d1 of stud(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes