Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NCK-00-1.2
Part Number
|
---|
NCK-00-1.2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | Nominal Mounting Screw M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Overall Length L (mm) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Absorbed amount of energy per minute (J/min) | Tip caps | Locknut | (Copper-Type) Material Limit | Support Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.77 € | 1 | 6 Days | 10 | M12 | 12 | 12 | 2 | 57.5 | 5.9 | 30 | 360 | NA | NA | Standard | Basic Type |
Loading...
Main Body/Related Parts | Main Body | Structure | Fixed Type | Orifice Method | Slit-Orifice Type |
---|---|---|---|---|---|
Usage Environment | Standard | Main Body Material | Steel (chrome plating) | Operating Temperature Range(°C) | -10::80 |
This page is Shock Killer Fixed NCK Series, part number NCK-00-1.2.
You can find the detail information about specifications and dimensions on part number NCK-00-1.2.
Configure
Basic Attributes
Type
Stroke S(mm)
Nominal Mounting Screw [M]
Max. Absorbed Energy(J)
Maximum Collision Velocity(m/s)
Overall Length L(mm)
Piston Rod Return Force (N)(N)
Max. Operating Cycle(cycle/min)
Absorbed amount of energy per minute(J/min)
Tip caps
Locknut
(Copper-Type) Material Limit
Support Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NCK-00-0.1-C-P40 |
NCK-00-0.1-N1 |
NCK-00-0.1-N1-P4 |
NCK-00-1.2-C |
NCK-00-1.2-C-P4 |
NCK-00-1.2-C-P40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke S (mm) | Nominal Mounting Screw M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Overall Length L (mm) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Absorbed amount of energy per minute (J/min) | Tip caps | Locknut | (Copper-Type) Material Limit | Support Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.15 € | 1 | Available | 10 Days | 4.5 | M8 | 8 | 1 | 1 | 40.5 | 4.5 | 80 | 80 | Available | NA | Material Limits | Basic Type | |
58.57 € | 1 |
Same day
Stock | 4.5 | M8 | 8 | 1 | 1 | 34.5 | 4.5 | 80 | 80 | NA | Available | Standard | Basic Type | ||
83.33 € | 1 | Available | 9 Days | 4.5 | M8 | 8 | 1 | 1 | 34.5 | 4.5 | 80 | 80 | NA | Available | Material Limits (Sliding Parts) | Basic Type | |
77.06 € | 1 | 6 Days | 10 | M12 | 12 | 12 | 2 | 65 | 5.9 | 30 | 360 | Available | NA | Standard | Basic Type | ||
104.33 € | 1 | 8 Days | 10 | M12 | 12 | 12 | 2 | 65 | 5.9 | 30 | 360 | Available | NA | Material Limits (Sliding Parts) | Basic Type | ||
124.06 € | 1 | Available | 13 Days | 10 | M12 | 12 | 12 | 2 | 65 | 5.9 | 30 | 360 | Available | NA | Material Limits | Basic Type |