Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FCK-M-0.6
Part Number
|
---|
FCK-M-0.6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | Nominal Mounting Screw M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Orifice Method | Maximum Collision Velocity (m/s) | Overall Length L (mm) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Absorbed amount of energy per minute (J/min) | Tip caps | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.64 € | 1 | 8 Days | 10 | M14 | 14 | 5.9 | Irregular multi orifice | 2 | 80 | 1813 | 9.8 | 60 | 146 | NA |
Loading...
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Usage Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Steel | Operating Temperature Range(°C) | -5::70 | Locknut | NA |
(Copper-Type) Material Limit | Standard |
This page is Shock Killer Adjustable FCK Series, part number FCK-M-0.6.
You can find the detail information about specifications and dimensions on part number FCK-M-0.6.
Configure
Basic Attributes
Type
Stroke S(mm)
Nominal Mounting Screw [M]
Max. Absorbed Energy(J)
Orifice Method
Maximum Collision Velocity(m/s)
Overall Length L(mm)
Max. Drag Value(N)
Piston Rod Return Force (N)(N)
Max. Operating Cycle(cycle/min)
Absorbed amount of energy per minute(J/min)
Tip caps
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FCK-H-0.5-C |
FCK-H-0.6 |
FCK-H-0.6-C |
FCK-M-0.6-C |
FCK-M-1 |
FCK-M-1-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke S (mm) | Nominal Mounting Screw M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Orifice Method | Maximum Collision Velocity (m/s) | Overall Length L (mm) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Absorbed amount of energy per minute (J/min) | Tip caps |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.89 € | 1 | 8 Days | 10 | M12 | 12 | 4.9 | Multi-orifice | 3 | 84 | 1470 | 9.8 | 60 | 98 | Available | ||
72.10 € | 1 | 8 Days | 10 | M14 | 14 | 5.9 | Multi-orifice | 3 | 80 | 1813 | 9.8 | 60 | 146 | NA | ||
77.17 € | 1 | 8 Days | 10 | M14 | 14 | 5.9 | Multi-orifice | 3 | 88 | 1813 | 9.8 | 60 | 146 | Available | ||
77.17 € | 1 | 8 Days | 10 | M14 | 14 | 5.9 | Irregular multi orifice | 2 | 88 | 1813 | 9.8 | 60 | 146 | Available | ||
102.33 € | 1 | 8 Days | 12 | M18 | 18 | 9.8 | Irregular multi orifice | 2 | 102 | 2646 | 14.7 | 60 | 235 | NA | ||
107.22 € | 1 | 8 Days | 12 | M18 | 18 | 9.8 | Irregular multi orifice | 2 | 117 | 2646 | 14.7 | 60 | 235 | Available |