Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KSHJ8X5-11
Part Number
|
---|
KSHJ8X5-11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Absorption Stroke (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Maximum Absorption Ability (J) | Main Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Allowable Angular Misalignment (deg) | Absorbed Energy per Minute (J/min) | Tip Cap/Damper | Pitch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.12 € | 1 | 5 Days | 5 | M8 | 8 | 1 | [Brass] Copper Alloy | 1 | 37 | 6 | 90 | 1 | 36 | NA | 1 |
Loading...
Main Body/Related Parts | Main Body | Structure | Fixed Type | Orifice Type | Multi-orifice |
---|---|---|---|---|---|
Usage Environment | Standard | Operating Temperature Range(°C) | 0::60 |
Configure
Basic Attributes
Main Body Material
Type
Absorption Stroke(mm)
Nominal Mounting Screw [M]
Maximum Absorption Ability(J)
Max. Collision Velocity(m/s)
Overall Length(mm)
Piston Rod Return Force(N)
Max. Operating Cycle(cycle/min)
Allowable Angular Misalignment(deg)
Absorbed Energy per Minute(J/min)
Tip Cap/Damper
Pitch
Filter by CAD data type
Filter by standard shipping days
Optional Attributes