Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W-A2M14N010-C
Part Number
|
---|
W-A2M14N010-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
92.42 € | 1 | 9 Days |
Loading...
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Stroke S(mm) | 10 |
---|---|---|---|---|---|
Mounting Screw Nominal M | M14 | Nominal Mounting Screw [M] | 14 | Max. Absorbed Energy(J) | 5.88 |
Orifice Type | Irregular multi orifice | Usage Environment | Standard | Main Body Material | Steel |
Max. Collision Velocity(m/s) | 2 | Overall Length L(mm) | 88 | Max. Resisting Force Value(N) | 1820 |
Piston Rod Return Force(N) | 9.81 | Max. Operating Cycle(cycle/min) | 60 | Allowable Angular Misalignment(deg) | ±2.8 |
Absorbed Energy per Minute(J/min) | 147 | Operating Temperature Range(°C) | -5::70 | Tip caps | Available |
Ordering Unit(pc.) | 1 |
This page is Shock Absorber W-A2M14 Series, part number W-A2M14N010-C.
You can find the detail information about specifications and dimensions on part number W-A2M14N010-C.