Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Allowable Load (N) | Height (mm) | Spring Constant (N/mm) | Details Type | Outer Diameter (mm) | Frame snap-in groove diameter (mm) | Frame snap-in plate thickness (mm) | Internal Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.68 € | 1 | 5 Days | 20 | 4 | 200 | A | 14 | 10 | 1.6 | 8 | ||
5.08 € | 1 | Available |
Same day
Stock | 44 | 13.7 | 220 | A | 18.2 | 14.2 | 3.3 | 9.8 | |
4.91 € | 1 | 5 Days | 24 | 16.9 | 105 | A | 20 | 12 | 2 | 7.6 | ||
4.76 € | 1 | 5 Days | 32 | 18.1 | 145 | A | 20 | 12 | 3.2 | 7.6 | ||
5.52 € | 1 | 5 Days | 54 | 14.2 | 170 | A | 25 | 19.5 | 3.6 | 13 | ||
4.00 € | 1 | Available | 5 Days | 7 | 4.5 | 80 | A | 9 | 5.8 | 1.3 | 4 | |
3.43 € | 1 |
Same day
Stock | 9 | 5.2 | 60 | C | 9 | 7 | 1.2 | 4 | ||
4.00 € | 1 | Available | 5 Days | 4.5 | 4 | 75 | C | 7 | 5 | 1 | 3.8 | |
2.62 € | 1 | Available | 5 Days | 12 | 5.1 | 70 | B | 11.2 | 8 | 1.2 | 4.6 | |
8.81 € | 1 | 5 Days | 50 | 17.2 | 220 | A | 22 | 16 | 3.2 | 11.5 | ||
2.55 € | 1 | Available |
Same day
Stock | 10 | 6 | 100 | A | 11 | 8 | 1.4 | 6 | |
2.62 € | 1 | Available |
Same day
Stock | 4.5 | 4.7 | 25 | D | 11 | 8 | 1.7 | 4.2 | |
2.58 € | 1 | Available |
Same day
Stock | 5.5 | 8 | 25 | D | 14.3 | 9.5 | 1.6 | 4.8 | |
2.62 € | 1 | Available |
Same day
Stock | 6 | 8 | 25 | D | 14.3 | 9.5 | 1.8 | 4.8 | |
2.51 € | 1 | Available |
Same day
Stock | 7.5 | 4.2 | 100 | B | 9.5 | 6.5 | 1.2 | 5 | |
2.74 € | 1 | Available |
Same day
Stock | 17 | 8 | 75 | B | 14 | 10 | 1.6 | 5.5 | |
2.86 € | 1 | Available |
Same day
Stock | 9 | 4.2 | 120 | B | 9.5 | 6.5 | 1.8 | 5 | |
4.25 € | 1 | 5 Days | 16 | 15.6 | 80 | A | 16 | 12 | 1.6 | 8 | ||
4.00 € | 1 | Available | 5 Days | 7.5 | 8.4 | 75 | A | 9 | 6.4 | 2 | 4.4 | |
4.00 € | 1 | Available | 5 Days | 10 | 6.3 | 100 | A | 9 | 6.4 | 2 | 4.4 | |
2.62 € | 1 | Available |
Same day
Stock | 4.5 | 8 | 20 | D | 14.3 | 9.5 | 0.9 | 4.8 | |
2.38 € | 1 | Available |
Same day
Stock | 11 | 3.2 | 110 | B | 9 | 6 | 1.2 | 4 | |
2.38 € | 1 | Available |
Same day
Stock | 5 | 2.6 | 70 | A | 8 | 5 | 1 | 3.5 | |
3.23 € | 1 | Available | 5 Days | 12 | 5.1 | 120 | A | 12.5 | 8.5 | 1.1 | 6.5 |
Loading...
Type | Anti-Vibration Rubber | Application | Vibration Damping Proofing / Buffer | Operating Characteristics | Standard / Durability / Weather Resistance / Heat-Resistance / Cold Resistance |
---|---|---|---|---|---|
Connection Type | Round Hole | Hardness(Shore A) | 45 | Antivibration Rubber Type | Round |
Vibration Absorber Material | High Damping Rubber | Operating Temperature Range(°C) | -20::120 | Color | Black |
Configure
Stock
Basic Attributes
Max. Allowable Load(N)
Height(mm)
Spring Constant(N/mm)
Details Type
Outer Diameter(mm)
Frame snap-in groove diameter(mm)
Frame snap-in plate thickness(mm)
Internal Diameter(mm)
Type
Filter by standard shipping days
Optional Attributes