Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G-38PC-C
Part Number
|
---|
G-38PC-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Wheel color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.94 € | 1 | Available | 5 Days | 50 | ~35.00 | 28 | 36 | 28 | 46 | 38 | 38 | 16 | 32 | Transparency |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Wheel Material | Polycarbonate |
---|---|---|---|---|---|
Wheel Characteristics | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | Fitting Material | Steel | Mounting Hole Type | Round Hole |
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture | Load Category | Light Load | Wheel Bearings | NA |
This page is G Type Swivel Wheel (Single Bearing) Plate Type, Polycarbonate Wheel, part number G-38PC-C.
You can find the detail information about specifications and dimensions on part number G-38PC-C.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Wheel color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
G-25PC-C |
G-25PC-G |
G-25PC-R |
G-38PC-G |
G-38PC-R |
G-50PC-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Wheel color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.40 € | 1 | 5 Days | 35 | ~35.00 | 10 | 28 | 23 | 35 | 30 | 25 | 12 | 21 | Transparency | ||
1.40 € | 1 | 5 Days | 35 | ~35.00 | 10 | 28 | 23 | 35 | 30 | 25 | 12 | 21 | Green | ||
1.40 € | 1 | Available | 5 Days | 35 | ~35.00 | 10 | 28 | 23 | 35 | 30 | 25 | 12 | 21 | Red | |
2.94 € | 1 | 5 Days | 50 | ~35.00 | 28 | 36 | 28 | 46 | 38 | 38 | 16 | 32 | Green | ||
2.94 € | 1 | 5 Days | 50 | ~35.00 | 28 | 36 | 28 | 46 | 38 | 38 | 16 | 32 | Red | ||
5.04 € | 1 | 5 Days | 65 | 35.01~80.00 | 38 | 46 | 35 | 59 | 47 | 50 | 21 | 42 | Transparency |