Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PHF8-01
Part Number
|
---|
PHF8-01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Fitting Type | Applicable Fluid | Main Body Material | Application | Thread Material | Seal Material | Screw Mounting, Direction | Elbows | Union: Same Diameter | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Types of connection screw 1 | Nominal of Thread 1 | Connection Screw Type 2 | Nominal of Thread 2 | Appearance Color | Package Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.43 € | 1 | 5 Days | 10 | Screw Mount Direction | Water / Air | - | Standard/Mini | - | - | Elbow | Female Universal Elbow | - | 0~60 | 8 | R | 1/8 | Rc | 1/8 | Standard Specifications | Regular Packaging Specifications |
Loading...
Type | Single-Action Coupling |
---|
This page is Tube Fitting Branch Female Universal Elbow for General Piping, part number PHF8-01.
You can find the detail information about specifications and dimensions on part number PHF8-01.
Configure
Basic Attributes
Applicable Fluid
Main Body Material
Thread Material
Seal Material
Union: Same Diameter
Type
Fitting Type
Application
Screw Mounting, Direction
Elbows
Compatible Tube Outer Diameter 1(mm)
Types of connection screw 1
Nominal of Thread 1
Connection Screw Type 2
Nominal of Thread 2
Appearance Color
Package Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PHF1/4-02 |
PHF1/4-M5 |
PHF10-02 |
PHF8-02 |
PHF8-02W |
PHF8-03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Fitting Type | Applicable Fluid | Main Body Material | Application | Thread Material | Seal Material | Screw Mounting, Direction | Elbows | Union: Same Diameter | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Types of connection screw 1 | Nominal of Thread 1 | Connection Screw Type 2 | Nominal of Thread 2 | Appearance Color | Package Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.57 € | 10 | 11 Days | - | Screw Mount Direction | Water / Air | - | Standard/Mini | - | - | Elbow | Female Universal Elbow | - | 0~60 | 6.35 | R | 1/4 | Rc | 1/4 | Standard Specifications | Regular Packaging Specifications | ||
5.10 € | 10 | 11 Days | - | Screw Mount Direction | Water / Air | - | Standard/Mini | - | - | Elbow | Female Universal Elbow | - | 0~60 | 6.35 | M | M5×0.8 | M Female | M5×0.8 | Standard Specifications | Regular Packaging Specifications | ||
5.98 € | 1 | Available | 5 Days | 10 | Screw Mount Direction | Water / Air | - | Standard/Mini | - | - | Elbow | Female Universal Elbow | - | 0~60 | 10 | R | 1/4 | Rc | 1/4 | Standard Specifications | Regular Packaging Specifications | |
6.05 € | 1 | 5 Days | 10 | Screw Mount Direction | Water / Air | - | Standard/Mini | - | - | Elbow | Female Universal Elbow | - | 0~60 | 8 | R | 1/4 | Rc | 1/4 | Standard Specifications | Regular Packaging Specifications | ||
8.99 € | 10 | 11 Days | - | Screw Mount Direction | Water / Air | - | Standard/Mini | - | - | Elbow | Female Universal Elbow | - | 0~60 | 8 | R | 1/4 | Rc | 1/4 | Light Gray Specification | Regular Packaging Specifications | ||
8.14 € | 1 | 5 Days | 10 | Screw Mount Direction | Water / Air | - | Standard/Mini | - | - | Elbow | Female Universal Elbow | - | 0~60 | 8 | R | 3/8 | Rc | 3/8 | Standard Specifications | Regular Packaging Specifications |