Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7E-HMK2616
Part Number
|
---|
7E-HMK2616 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outer Ring | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Size Standards | Retainer Type | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Sealing Structure | Lubricant | Internal Clearance Symbol | Format symbol | Holder Symbol | Specifications | Seal, Shield | Symbol of Bearing Ring Shape | Number Of Rotations (1/min) | Series | Case hardening (outer ring only) | Outer ring oil hole | Premium shell bearing | Post-assembly heat treatment (pre-bent type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.98 € | 1 | 8 Days | 10 | With Outer Ring | 26 | 34 | 16 | Single Row | Metric System | - | 17100 | - | - | NA | NA | - | HMK | - | Open End | - | - | 6000 | Heavy Load | Case hardening | NA | NA | NA |
Loading...
Raceway Ring Shape | Needle Roller | Load Direction | Radial | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Specifications/Environment | Standard | Rolling Element Material | Steel | Outer Ring Type | Flat |
This page is Drawn Cup Needle Roller Bearing, Outer Ring, part number 7E-HMK2616.
You can find the detail information about specifications and dimensions on part number 7E-HMK2616.
Configure
Basic Attributes
Retainer Type
Internal Clearance Symbol
Holder Symbol
Seal, Shield
Symbol of Bearing Ring Shape
Type
Outer Ring
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Number of Raceway Ring Rows
Size Standards
Sealing Structure
Lubricant
Format symbol
Specifications
Number Of Rotations(1/min)
Series
Case hardening (outer ring only)
Outer ring oil hole
Premium shell bearing
Post-assembly heat treatment (pre-bent type)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
7E-HMK1525 |
7E-HMK3220 |
7E-HMK3230 |
7E-HMK4020 |
7E-HMK4025 |
7E-HMK5015 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Outer Ring | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Size Standards | Retainer Type | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Sealing Structure | Lubricant | Internal Clearance Symbol | Format symbol | Holder Symbol | Specifications | Seal, Shield | Symbol of Bearing Ring Shape | Number Of Rotations (1/min) | Series | Case hardening (outer ring only) | Outer ring oil hole | Premium shell bearing | Post-assembly heat treatment (pre-bent type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.92 € | 1 | Available |
Same day
Stock | - | With Outer Ring | 15 | 22 | 25 | Single Row | Metric System | - | 18500 | - | - | NA | NA | - | HMK | - | Open End | - | - | 11000 | Heavy Load | Case hardening | NA | NA | NA | |
12.36 € | 1 | 11 Days | - | With Outer Ring | 32 | 42 | 20 | Single Row | Metric System | - | 27500 | - | - | NA | NA | - | HMK | - | Open End | - | - | 5000 | Heavy Load | Case hardening | NA | NA | NA | ||
12.39 € | 1 | 11 Days | 10 | With Outer Ring | 32 | 42 | 30 | Single Row | Metric System | - | 41500 | - | - | NA | NA | - | HMK | - | Open End | - | - | 5000 | Heavy Load | Case hardening | NA | NA | NA | ||
15.70 € | 1 | 11 Days | - | With Outer Ring | 40 | 50 | 20 | Single Row | Metric System | - | 32500 | - | - | NA | NA | - | HMK | - | Open End | - | - | 4000 | Heavy Load | Case hardening | NA | NA | NA | ||
13.25 € | 1 |
Same day
Stock | - | With Outer Ring | 40 | 50 | 25 | Single Row | Metric System | - | 41000 | - | - | NA | NA | - | HMK | - | Open End | - | - | 4000 | Heavy Load | Case hardening | NA | NA | NA | ||
17.58 € | 1 | 11 Days | - | With Outer Ring | 50 | 62 | 15 | Single Row | Metric System | - | 25900 | - | - | NA | NA | - | HMK | - | Open End | - | - | 3200 | Heavy Load | Case hardening | NA | NA | NA |