Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NF212G1P5
Part Number
|
---|
NF212G1P5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Precision (JIS) | Specifications/Environment | Basic Load Rating, Dynamic Rating (N) | Internal Clearance Symbol | Shaft Bore Config. | Format symbol | Holder Symbol | Number Of Rotations (1/min) | Outer ring oil hole | Large-capacity type | Cylinder shape (suffix symbol: X) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
143.34 € | 1 | 7 Days | 10 | 60 | 110 | 22 | Grade 5 | Standard / For high Speed | 68500 | CN (Normal Clearance) | Cylindrical Bore | NF (one brim for the outer ring/double brims for the inner ring) | G1 (high tensile brass square hole holder without) | 6400 | Normal | Normal | NA |
Loading...
Raceway Ring Shape | Cylindrical Roller | Load Direction | Radial | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Single Row | Rolling Element Material | Steel | Specifications | Normal |
Symbol of Bearing Ring Shape | No symbol: Internal diameter cylinder hole | High-Speed Steel | Normal | Combination of two pieces | Normal |
Configure
Basic Attributes
Specifications/Environment
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Precision (JIS)
Internal Clearance Symbol
Shaft Bore Config.
Format symbol
Holder Symbol
Number Of Rotations(1/min)
Outer ring oil hole
Large-capacity type
Cylinder shape (suffix symbol: X)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes