Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N328
Part Number
|
---|
N328 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Precision (JIS) | Specifications/Environment | Basic Load Rating, Dynamic Rating (N) | Internal Clearance Symbol | Shaft Bore Config. | Format symbol | Holder Symbol | Number Of Rotations (1/min) | Outer ring oil hole | Large-capacity type | Cylinder shape (suffix symbol: X) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
952.97 € | 1 | 8 Days | 10 | 140 | 300 | 62 | Grade 0 | Standard | 615000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | 2300 | Normal | Normal | NA |
Loading...
Raceway Ring Shape | Cylindrical Roller | Load Direction | Radial | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Single Row | Rolling Element Material | Steel | Specifications | Normal |
Symbol of Bearing Ring Shape | No symbol: Internal diameter cylinder hole | High-Speed Steel | Normal | Combination of two pieces | Normal |
This page is Cylindrical Roller Bearing, part number N328.
You can find the detail information about specifications and dimensions on part number N328.
Configure
Basic Attributes
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Precision (JIS)
Specifications/Environment
Internal Clearance Symbol
Shaft Bore Config.
Format symbol
Holder Symbol
Number Of Rotations(1/min)
Outer ring oil hole
Large-capacity type
Cylinder shape (suffix symbol: X)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
N209 |
N210ET2X |
N212ET2X |
NF204ET2X |
NF205 |
NF205ET2X |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Precision (JIS) | Specifications/Environment | Basic Load Rating, Dynamic Rating (N) | Internal Clearance Symbol | Shaft Bore Config. | Format symbol | Holder Symbol | Number Of Rotations (1/min) | Outer ring oil hole | Large-capacity type | Cylinder shape (suffix symbol: X) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.85 € | 1 |
Same day
Stock | - | 45 | 85 | 19 | Grade 0 | Standard | 46000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | 8400 | Normal | Normal | NA | ||
51.88 € | 1 | 11 Days | 10 | 50 | 90 | 20 | Grade 0 | Standard | 66000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | 6900 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
68.13 € | 1 | 11 Days | 10 | 60 | 110 | 22 | Grade 0 | Standard | 97500 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | 5800 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
23.86 € | 1 | 8 Days | 10 | 20 | 47 | 14 | Grade 0 | Standard | 25700 | CN (Normal Clearance) | - | NF (one brim for the outer ring/double brims for the inner ring) | T2 (Resin Forming Holder) | 15000 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
22.15 € | 1 |
Same day
Stock | 10 | 25 | 52 | 15 | - | Standard | 29300 | NA | - | NF (one brim for the outer ring/double brims for the inner ring) | NA | 15000 | Normal | Normal | NA | ||
22.08 € | 1 |
Same day
Stock | 10 | 25 | 52 | 15 | Grade 0 | Standard | 29300 | CN (Normal Clearance) | - | NF (one brim for the outer ring/double brims for the inner ring) | T2 (Resin Forming Holder) | 13000 | Normal | E (Large-capacity type) | X (cylinder outer diameter) |