Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1207
Part Number
|
---|
1207 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Bearing Ring Shape | Shield material and shape | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | Bearing Ring | Lubricant | Internal Clearance Symbol | Type | Shaft Bore Config. | Bushing Type | Combination | Retainer details | Seal, Shield | Preload Mark | Holder Symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.46 € | 1 |
Same day
Stock | - | Ball | - | Flat | - | 35 | 72 | 17 | - | 8500 | - | 15900 | 5100 | Not Included | Not Included | Not Included | - | Not Included | Not Included | Not Included | Not Included | Not Included | - | - |
Loading...
Materials of Inner and Outer Ring | Steel | Specifications/Environment | Standard | Load Direction | Radial |
---|---|---|---|---|---|
Number of Bearing Ring Rows | Double Row | Size Standard | Metric System | Rolling Element Material | Steel |
Holder Type | Punching |
This page is Self-aligning ball bearings / double row / internal clearance selectable / bore selectable / 1200, 1300, 2200, 2300 / NTN, part number 1207.
You can find the detail information about specifications and dimensions on part number 1207.
Configure
Stock
Basic Attributes
Shield material and shape
Accuracy (JIS)
Basic Dynamic Load Rating(N)
Type
Type
Bearing Ring Shape
Outer Ring Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Bearing Ring
Lubricant
Internal Clearance Symbol
Shaft Bore Config.
Bushing Type
Combination
Retainer details
Seal, Shield
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1202 |
1202S |
1203 |
1207S |
1207SK |
1208 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Bearing Ring Shape | Shield material and shape | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | Bearing Ring | Lubricant | Internal Clearance Symbol | Type | Shaft Bore Config. | Bushing Type | Combination | Retainer details | Seal, Shield | Preload Mark | Holder Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.70 € | 1 | Available |
Same day
Stock | - | Ball | - | Flat | - | 15 | 35 | 11 | - | 18000 | - | 7600 | 1750 | Not Included | Not Included | Not Included | - | Not Included | Not Included | Not Included | Not Included | Not Included | - | - | |
9.40 € | 1 |
Same day
Stock | - | Self-aligning ball | Open Type | Spherical Surface | Grade 0 | 15 | 35 | 11 | 7600 | 18000 | - | - | - | - | - | - | Cylindrical Bore | - | - | - | - | - | - | - | ||
12.72 € | 1 | Available |
Same day
Stock | - | Ball | - | Flat | - | 17 | 40 | 12 | - | 16000 | - | 8000 | 2010 | Not Included | Not Included | Not Included | - | Not Included | Not Included | Not Included | Not Included | Not Included | - | - | |
23.86 € | 1 | 11 Days | 10 | Self-aligning ball | Open Type | Spherical Surface | Grade 0 | 35 | 72 | 17 | 15900 | 8500 | - | - | - | - | - | - | Cylindrical Bore | - | - | - | - | - | - | - | ||
23.20 € | 1 | 8 Days | 10 | Self-aligning ball | Open Type | Spherical Surface | Grade 0 | 35 | 72 | 17 | - | - | - | - | - | - | - | - | Tapered hole | - | - | - | - | - | - | - | ||
29.69 € | 1 | 5 Days | - | Ball | - | Flat | - | 40 | 80 | 18 | - | 7500 | - | 19300 | 6500 | Not Included | Not Included | Not Included | - | Not Included | Not Included | Not Included | Not Included | Not Included | - | - |