Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
S50DM20B-0403 |
S50DM40B-0303 |
S50DM50B-0303 |
S50DM100B-0303 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Tooth Width B (mm) | Shape (details) | |
---|---|---|---|---|---|---|---|---|
2.18 € | 1 | 5 Days | 10 | 20 | 4 | B1 | ||
3.04 € | 1 |
Same day
Stock | 10 | 40 | 3 | B4 | ||
3.13 € | 1 | Available | 5 Days | 10 | 50 | 3 | B4 | |
4.51 € | 1 | Available |
Same day
Stock | 10 | 100 | 3 | B4 |
Loading...
Material | Resin | Shape | B Type | Heat Treatment | NA |
---|---|---|---|---|---|
Surface Treatment | NA | Shaft Bore Config. | Round Hole | Ground Tooth | NA |
Backlash | Available | Shaft Bore Dia., Shaft Dia. d(Ø) | 3 | Bearing | NA |
Shaft Bore Tolerance | Not specified | Precision(Old JIS) | Class 11 Equivalent | Shaft Hole Specifications | Standard shaft hole product |
Shaft hole finished | Round hole lathed finish | Pilot Hole Product, Completed Product | Pilot Hole Product | Material (Details) | POM black (Polyacetal) |
Configure