Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S50S80BF-0506-H-8
Part Number
|
---|
S50S80BF-0506-H-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Shape | Heat Treatment | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. d (Ø) | Tooth Width B (mm) | Shaft Bore Tolerance | Precision (Old JIS) | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Diameter of Hub (mm) | Base material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.51 € | 1 | 14 Days | 10 | 80 | B Type | NA | Round Hole | 8 | 5 | - | - | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | 28 | BF |
Loading...
Material | Steel | Surface Treatment | NA | Ground Tooth | NA |
---|---|---|---|---|---|
Backlash | Available | Bearing | NA | Material (Details) | EN 1.1191 Equiv. |
Configure
Basic Attributes
Shaft Bore Tolerance
Tapped Hole Size
Set screw size
Type
Number of Teeth(Teeth)
Shape
Heat Treatment
Shaft Bore Config.
Shaft Bore Dia., Shaft Dia. d(Ø)
Tooth Width B(mm)
Shaft Hole Specifications
Shaft hole finished
Pilot Hole Product, Completed Product
Diameter of Hub(mm)
Base material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes