Single Action Fittings, Standard Internally Threaded Connector (Part Numbers)

Single Action Fittings, Standard Internally Threaded Connector
  • Promotional pricing ends 30/11/2024
A compact, single-touch fitting. Does not require sealing tape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F6-01F

Part Number
F6-01F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.31 €

3.02 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Type Single-Action Coupling Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Main Body Material Brass Thread Material Standard (Brass) Seal Material Standard (NBR)
Screw Mounting, Direction Female Straight Operating Temperature(°C) -5::60 Compatible Tube Outer Diameter 1(mm) 6
Nominal of Thread 1 Rc1/8

This page is Single Action Fittings, Standard Internally Threaded Connector, part number F6-01F.
You can find the detail information about specifications and dimensions on part number F6-01F.

Tech Support