Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S1.5S24A-1812F-H-19
Part Number
|
---|
S1.5S24A-1812F-H-19 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. d (Ø) | Tooth Width B (mm) | Shaft Bore Tolerance | Precision (Old JIS) | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Keyway Width (mm) | Key Groove Depth (mm) | Shape (details) | Setscrew (Accessory) | Keyway dimension b (JS9 side) | Keyway dimension t | Key material (Accessory) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.64 € | 1 | Available | 14 Days | 10 | 24 | Shape A | Round Hole | 19 | 18 | H7 | Class 8 Equivalent | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | A1 | - | - | - | - |
Loading...
Material | Steel | Heat Treatment | NA | Surface Treatment | NA |
---|---|---|---|---|---|
Ground Tooth | NA | Backlash | Available | Bearing | NA |
Material (Details) | EN 1.1191 Equiv. |
This page is Spur gear / steel / module 1.5, part number S1.5S24A-1812F-H-19.
You can find the detail information about specifications and dimensions on part number S1.5S24A-1812F-H-19.
Configure
Basic Attributes
Tapped Hole Size
Set screw size
Keyway Width(mm)
Key Groove Depth(mm)
Type
Number of Teeth(Teeth)
Shape
Shaft Bore Config.
Shaft Bore Dia., Shaft Dia. d(Ø)
Tooth Width B(mm)
Shaft Bore Tolerance
Shaft Hole Specifications
Shaft hole finished
Pilot Hole Product, Completed Product
Shape (details)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S1.5S100B-1618 |
S1.5S10L-1812 |
S1.5S10L-1819F |
S1.5S24A-1812F-H-20 |
S1.5S24A-1812F-H-21 |
S1.5S24A-1812F-H-22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. d (Ø) | Tooth Width B (mm) | Shaft Bore Tolerance | Precision (Old JIS) | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Keyway Width (mm) | Key Groove Depth (mm) | Shape (details) | Setscrew (Accessory) | Keyway dimension b (JS9 side) | Keyway dimension t | Key material (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.70 € | 1 | 7 Days | 10 | 100 | B Type | Round Hole | 18 | 16 | H7 | Class 8 Equivalent | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | B1 | - | - | - | - | ||
24.47 € | 1 | Available |
Same day
Stock | 10 | 10 | Groove | - | 12 | 18 | - | Class 8~9 Equivalent | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | L1 | - | - | - | - | |
17.95 € | 1 |
Same day
Stock | 10 | 10 | Groove | - | 19 | 18 | - | Class 8~9 Equivalent | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | L2 | - | - | - | - | ||
15.64 € | 1 | Available | 14 Days | 10 | 24 | Shape A | Round Hole | 20 | 18 | H7 | Class 8 Equivalent | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | A1 | - | - | - | - | |
15.64 € | 1 | Available | 14 Days | 10 | 24 | Shape A | Round Hole | 21 | 18 | H7 | Class 8 Equivalent | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | A1 | - | - | - | - | |
15.64 € | 1 | Available | 14 Days | 10 | 24 | Shape A | Round Hole | 22 | 18 | H7 | Class 8 Equivalent | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | A1 | - | - | - | - |