• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Spur gear / steel / module 2.0 (Part Numbers - CAD Download)

Spur gear / steel / module 2.0
  • Volume Discount
Choose from a rich selection of hole diameters, face widths (for light load / for heavy load) and shapes (A type (without hub), B type (with hub), etc.). Directly mountable slotted keyway machined, tapped product available. [Many hole diameter dimensions]
· Even for other bore hole specifications, MISUMI can provide additional processing of product shaft holes, shipping on the 5th day (quote provided in the event of manufacturer stock shortage)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S2S16B-1412N-P-16

Part Number
S2S16B-1412N-P-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Teeth
(Teeth)
Shape Shaft Bore Config. Shaft Bore Dia., Shaft Dia. d
(Ø)
Tooth Width B
(mm)
Shaft Bore Tolerance Precision
(Old JIS)
Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Diameter of Hub
(mm)
Base material Shape (details) Setscrew
(Accessory)
Keyway dimension b (JS9 side) Keyway dimension t Key material
(Accessory)

20.74 €

1 Available 14 Days 1016B TypeRound hole+tap1614H7Class 8~9 EquivalentShaft hole processed productsRound hole+tap holeFinished product------B1----

Loading...

  1. 1

Basic information

Material Steel Heat Treatment NA Surface Treatment NA
Ground Tooth NA Backlash Available Bearing NA
Material (Details) EN 1.1191 Equiv.

Tech Support