Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ALS-030-B-8B-8B
Part Number
|
---|
ALS-030-B-8B-8B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Misalignment | Allowable Torque Range (N•m) | Hole diameter D1 (mm) | Hole diameter D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Body Material | Allowable Torque (Nm) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.49 € | 1 | Available |
Same day
Stock | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 3.01 to 5.00 | 8 | 8 | 30 | 35 | 4,001 to 10,000 | High torsional rigidity / High Torque / High durability / Low Inertia Moment / Vibration Absorption | Aluminum | 3.4 | 10000 | 0.02 to 0.2 | 0.17 | 1 | -0.2~+1.0 | 6.07×10-6 | - | - | - |
Loading...
Type | Jaw Type | Application | Standard | Category | Coupling body |
---|---|---|---|---|---|
Buffer Part Material | Polyurethane Resin | Operating Temperature Range(°C) | -30::80 |
This page is Claw couplings / mounting selectable / claw disc: PU, Shore A97 / body: aluminium / ALS-B / MIKI PULLEY, part number ALS-030-B-8B-8B.
You can find the detail information about specifications and dimensions on part number ALS-030-B-8B-8B.
Configure
Stock
Basic Attributes
Allowable Misalignment
Feature
Shaft Hole Specifications
Shaft hole finished
Keyway Standard
Type
Allowable Torque Range(N•m)
Hole diameter D1(mm)
Hole diameter D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Max. Rotational Speed Range(r/min)
Body Material
Allowable Torque(Nm)
Maximum Rotation Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ALS-030-B-10-12 |
ALS-030-B-10-12H |
ALS-030-B-10-14 |
ALS-030-B-9-10 |
ALS-030-B-9-11 |
ALS-030-B-9-12H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Misalignment | Allowable Torque Range (N•m) | Hole diameter D1 (mm) | Hole diameter D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Body Material | Allowable Torque (Nm) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.16 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 10.01 to 20.00 | 10 | 12 | 30 | 35 | 10,001 to 78,000 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Aluminum | 12.5 | 15900 | 0.02 to 0.2 | 0.17 | 1 | -0.2~+1.0 | 6.13×10-6 | Shaft hole processed products | Keyway + tap hole (d1 keyway not included) | d1, d2: old JIS (2-type) | ||
46.16 € | 1 | Available | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 10.01 to 20.00 | 10 | 12 | 30 | 35 | 10,001 to 78,000 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Aluminum | 12.5 | 15900 | 0.02 to 0.2 | 0.17 | 1 | -0.2~+1.0 | 6.13×10-6 | Shaft hole processed products | Keyway + tap hole (d1 keyway not included) | d1: old JIS (2-type) / d2: new JIS | |
46.16 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 10.01 to 20.00 | 10 | 14 | 30 | 35 | 10,001 to 78,000 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Aluminum | 12.5 | 15900 | 0.02 to 0.2 | 0.17 | 1 | -0.2~+1.0 | 6.13×10-6 | Shaft hole processed products | Keyway + tap hole (d1 keyway not included) | d1, d2: old JIS (2-type) | ||
46.16 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 10.01 to 20.00 | 9 | 10 | 30 | 35 | 10,001 to 78,000 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Aluminum | 12.5 | 15900 | 0.02 to 0.2 | 0.17 | 1 | -0.2~+1.0 | 6.13×10-6 | Shaft hole processed products | Round hole+tap hole | d1, d2: old JIS (2-type) | ||
46.16 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 10.01 to 20.00 | 9 | 11 | 30 | 35 | 10,001 to 78,000 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Aluminum | 12.5 | 15900 | 0.02 to 0.2 | 0.17 | 1 | -0.2~+1.0 | 6.13×10-6 | Shaft hole processed products | Round hole+tap hole | d1, d2: old JIS (2-type) | ||
46.16 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 10.01 to 20.00 | 9 | 12 | 30 | 35 | 10,001 to 78,000 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Aluminum | 12.5 | 15900 | 0.02 to 0.2 | 0.17 | 1 | -0.2~+1.0 | 6.13×10-6 | Shaft hole processed products | Keyway + tap hole (d1 keyway not included) | d1: old JIS (2-type) / d2: new JIS |