• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Claw couplings / mounting selectable / claw disc: PU, Shore A97 / body: aluminium / ALS-B / MIKI PULLEY (Part Numbers - CAD Download)

Claw couplings / mounting selectable / claw disc: PU, Shore A97 / body: aluminium / ALS-B / MIKI PULLEY
  • Volume Discount
Element hardness 97JIS A used, designed to use preliminary compression with no backlash. Supports a wide range of applications, from simple servo to general purpose motor with high torque.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ALS-030-B-8-9.525

Part Number
ALS-030-B-8-9.525
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Misalignment Allowable Torque Range
(N•m)
Hole diameter D1
(mm)
Hole diameter D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Body Material Allowable Torque
(Nm)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

39.76 €

1 11 Days 10Angular Misalignment / Eccentricity / Axial Misalignment10.01 to 20.0089.525303510,001 to 78,000High torsional rigidity / High Torque / High durability / Low Inertia Moment / Vibration AbsorptionAluminum12.5159000.02 to 0.20.171-0.2~+1.06.13×10-6Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

Loading...

  1. 1

Basic information

Type Jaw Type Application Standard Category Coupling body
Buffer Part Material Polyurethane Resin Operating Temperature Range(°C) -30::80

Tech Support