Claw couplings / mounting selectable / claw disc: PU, Shore A90 / body: aluminium / ALS-Y / MIKI PULLEY (Part Numbers - CAD Download)

Claw couplings / mounting selectable / claw disc: PU, Shore A90 / body: aluminium / ALS-Y / MIKI PULLEY
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Element hardness 90JIS A is used. Designed to distribute pre-compression for no backlash use. ALS-R Type greater suppression of shaft reaction force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ALS-014-Y-5-6.35

Part Number
ALS-014-Y-5-6.35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Misalignment Allowable Torque Range
(N•m)
Hole diameter D1
(mm)
Hole diameter D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Body Material Allowable Torque
(Nm)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

26.11 €

1 24 Days 10Angular Misalignment / Eccentricity / Axial Misalignment1.01 to 3.0056.35142210,001 to 78,000Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum1.2341000.02 to 0.20.110~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

Loading...

  1. 1

Basic information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor / Encoder Category Coupling body
Buffer Part Material Polyurethane Resin Operating Temperature Range(°C) -30::80

This page is Claw couplings / mounting selectable / claw disc: PU, Shore A90 / body: aluminium / ALS-Y / MIKI PULLEY, part number ALS-014-Y-5-6.35.
You can find the detail information about specifications and dimensions on part number ALS-014-Y-5-6.35.

Variation of this product

Part Number
ALS-014-Y-3-5
ALS-014-Y-3-6
ALS-014-Y-3-6.35
ALS-014-Y-5B-5B
ALS-014-Y-5B-6B
ALS-014-Y-6-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Misalignment Allowable Torque Range
(N•m)
Hole diameter D1
(mm)
Hole diameter D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Body Material Allowable Torque
(Nm)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

26.11 €

1 24 Days 10Angular Misalignment / Eccentricity / Axial Misalignment1.01 to 3.0035142210,001 to 78,000Low Inertia Moment / Backlash 0 / Vibration AbsorptionAluminum1.2341000.02 to 0.20.110~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

26.11 €

1 24 Days 10Angular Misalignment / Eccentricity / Axial Misalignment1.01 to 3.0036142210,001 to 78,000Low Inertia Moment / Backlash 0 / Vibration AbsorptionAluminum1.2341000.02 to 0.20.110~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

26.11 €

1 24 Days 10Angular Misalignment / Eccentricity / Axial Misalignment1.01 to 3.0036.35142210,001 to 78,000Low Inertia Moment / Backlash 0 / Vibration AbsorptionAluminum1.2341000.02 to 0.20.110~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

37.52 €

1 24 Days 10Angular Misalignment / Eccentricity / Axial Misalignment0.05 to 1.005514224,001 to 10,000Low Inertia Moment / Backlash 0 / Vibration AbsorptionAluminum0.54100000.02 to 0.20.110~+0.61.98×10-7---

30.64 €

1 Same day

Stock

10Angular Misalignment / Eccentricity / Axial Misalignment0.05 to 1.005614224,001 to 10,000Low Inertia Moment / Backlash 0 / Vibration AbsorptionAluminum0.54100000.02 to 0.20.110~+0.61.98×10-7---

21.38 €

1 Available Same day

Stock

10Angular Misalignment / Eccentricity / Axial Misalignment1.01 to 3.0066142210,001 to 78,000Low Inertia Moment / Backlash 0 / Vibration AbsorptionAluminum1.2341000.02 to 0.20.110~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

Tech Support