Claw couplings / mounting selectable / claw disc: PU, Shore A90 / body: aluminium / ALS-Y / MIKI PULLEY (Part Numbers - CAD Download)

Claw couplings / mounting selectable / claw disc: PU, Shore A90 / body: aluminium / ALS-Y / MIKI PULLEY
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Element hardness 90JIS A is used. Designed to distribute pre-compression for no backlash use. ALS-R Type greater suppression of shaft reaction force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ALS-030-Y-9.525-12H

Part Number
ALS-030-Y-9.525-12H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Misalignment Allowable Torque Range
(N•m)
Hole diameter D1
(mm)
Hole diameter D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Body Material Allowable Torque
(Nm)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

46.17 €

1 24 Days 10Angular Misalignment / Eccentricity / Axial Misalignment5.01 to 10.009.52512303510,001 to 78,000Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum7.5159000.02 to 0.20.1510~+1.06.25×10-6Shaft hole processed productsKeyway + tap hole (d1 keyway not included)d1: old JIS (2-type) / d2: new JIS

Loading...

  1. 1

Basic information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor / Encoder Category Coupling body
Buffer Part Material Polyurethane Resin Operating Temperature Range(°C) -30::80

This page is Claw couplings / mounting selectable / claw disc: PU, Shore A90 / body: aluminium / ALS-Y / MIKI PULLEY, part number ALS-030-Y-9.525-12H.
You can find the detail information about specifications and dimensions on part number ALS-030-Y-9.525-12H.

Variation of this product

Part Number
ALS-014-Y-3-5
ALS-014-Y-3-6
ALS-014-Y-3-6.35
ALS-030-Y-9.525-14
ALS-030-Y-9.525-14H
ALS-030-Y-9.525-14N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Misalignment Allowable Torque Range
(N•m)
Hole diameter D1
(mm)
Hole diameter D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Body Material Allowable Torque
(Nm)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

26.11 €

1 24 Days 10Angular Misalignment / Eccentricity / Axial Misalignment1.01 to 3.0035142210,001 to 78,000Low Inertia Moment / Backlash 0 / Vibration AbsorptionAluminum1.2341000.02 to 0.20.110~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

26.11 €

1 24 Days 10Angular Misalignment / Eccentricity / Axial Misalignment1.01 to 3.0036142210,001 to 78,000Low Inertia Moment / Backlash 0 / Vibration AbsorptionAluminum1.2341000.02 to 0.20.110~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

26.11 €

1 24 Days 10Angular Misalignment / Eccentricity / Axial Misalignment1.01 to 3.0036.35142210,001 to 78,000Low Inertia Moment / Backlash 0 / Vibration AbsorptionAluminum1.2341000.02 to 0.20.110~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

46.17 €

1 24 Days 10Angular Misalignment / Eccentricity / Axial Misalignment5.01 to 10.009.52514303510,001 to 78,000Low Inertia Moment / Backlash 0 / Vibration AbsorptionAluminum7.5159000.02 to 0.20.1510~+1.06.25×10-6Shaft hole processed productsKeyway + tap hole (d1 keyway not included)d1, d2: old JIS (2-type)

46.17 €

1 24 Days 10Angular Misalignment / Eccentricity / Axial Misalignment5.01 to 10.009.52514303510,001 to 78,000Low Inertia Moment / Backlash 0 / Vibration AbsorptionAluminum7.5159000.02 to 0.20.1510~+1.06.25×10-6Shaft hole processed productsKeyway + tap hole (d1 keyway not included)d1: old JIS (2-type) / d2: new JIS

46.17 €

1 24 Days 10Angular Misalignment / Eccentricity / Axial Misalignment5.01 to 10.009.52514303510,001 to 78,000Low Inertia Moment / Backlash 0 / Vibration AbsorptionAluminum7.5159000.02 to 0.20.1510~+1.06.25×10-6Shaft hole processed productsKeyway + tap hole (d1 keyway not included)d1: old JIS (2-type) / d2: new standard motor compatible

Tech Support